|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
LV-S Super-small Digital Laser Optic Sensors |
Super small, Area Laser |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
| Using all of the mounting brackets allows you to adjust the optical axis right, left, up, and down. |
| OP-84350 |
|
 |
|
|
 |
| OP-84349 |
|
 |
|
|
 |
| OP-84351 |
|
 |
|
|
 |
|
 |
What sets the LV-S62/S63 apart from conventional sensors for transparent object detection? |
|
 |
Beam Shape |
 |
| Area beams are excellent for detecting targets with gaps. |
| Unlike small beam spots, area beams are less affected by vibrating targets or backgrounds. LV-S63 also spreads the spot’s depth 0.31" 8 mm x 0.47" 12 mm to provide more stability. |
 |
Area Laser |
 |
| Small spot |
 |
Area beam |
 |
|
|
 |
 |
| Large light quantity variation if position shifts |
Small light quantity variation even if position shifts |
|
|
 |
Laser Beam |
 |
| Can stably detect vibrating/inclining transparent targets |
Due to the characteristics of lasers, the slightest incline of a transparent target can cause light diffraction resulting in unstable detection. The newly-developed laser drive circuit found in the LV-S62 and LV-S63 compensates for this phenomenon.
Whereas most lasers use a single wavelength, the LV-S62/S63 uses high-frequency superimposition technology to take a wide range of wavelengths. This has enabled the practical elimination of transparent quantity changes. |
 |
|
 |
| High-frequency superimposition drive circuit |
| Whereas most lasers use a single wavelength, the LV-S62/S63 uses high-frequency superimposition technology to take a wide range of wavelengths. This has enabled the practical elimination of transparent quantity changes. |
 |
|
 |
|
 |
Amplifier: World's first zero datum function |
 |
| The amplifier cancels light quantity variation. |
The zero datum function always monitors the received light quantity when there is no transparent object and keeps the displayed value at 0 (light quantity variation cancellation). If a transparent object is input, the function displays the difference. This makes it very easy for the LV Series amplifier to stably detect transparent targets.
(Patent pending) |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor (Compact)
|
|
| Retro-reflective Area Laser |
LV-S62 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super-small Straight beam, Retro-reflective Laser |
LV-S61 Series
|
|
 |
 |
 |
 |
 |
| Long Distance Retro-reflective Area Laser |
LV-S63 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Small Reflective Laser |
LV-S41/S41L Series
|
|
 |
 |
 |
 |
 |
| Super-small Thrubeam Laser |
LV-S71/S72 Series
|
|
 |
 |
 |
 |
 |
| Adjustable Distance Detecting Head Laser |
LV-S31 Series
|
|
 |
 |
 |
 |
 |
| LV-11SA/12SA Digital Display Amplifier |
LV-11/12 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request LV-S62 Series price information. |
|
|
|
|
|
 |
|