Website Survey
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
LV-S62 Laser sensor
Online Support and Services
Specifications

Area Retro-reflective Laser (LV-S62 Series) Amplifier Specifications

Best in Class Performance with the Specifications to Prove it

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LV-11SB/12SB Digital Laser Amplifier
1. LV-S62 and LV-S63 can ONLY be used with amplifiers ending with B or BP.
2. Numbers for the LV-S31 are four in standard mode and two in high-speed mode.
3. To connect several units they must be mounted on a METAL DIN rail. Ensure that the output current is 20 mA max. With several units connected, the allowable ambient
temperature range varies as follows:
1 to 2 units connected: 14 to 131ºF (-10 to +55ºC)
3 to 10 units connected: 14 to 122ºF (-10 to +50ºC)
11 to 16 units connected: 14 to 113ºF (-10 to +45ºC)
4. When more than 8 units connected, be sure to use supply voltage 24 VDC Ripple (P-P) 10% max.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Laser Sensor Selection Catalog  
Choose from the largest selection of laser sensors in the industry!
Ultra Small Type Digital Laser Sensor LV-S Series  
The Latest Core Techniques for Optical Sensing
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 44 full color pages. Includes 126 of the latest models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor (Compact)

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Retro-reflective Area Laser LV-S62 Series NEW
Super-small Straight beam, Retro-reflective Laser LV-S61 Series
Long Distance Retro-reflective Area Laser LV-S63 Series NEW
Super Small Reflective Laser LV-S41/S41L Series
Super-small Thrubeam Laser LV-S71/S72 Series
Adjustable Distance Detecting Head Laser LV-S31 Series
LV-11SA/12SA Digital Display Amplifier LV-11/12 Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request LV-S62 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-S62 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan