|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
World’s smallest laser thrubeam series |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
[NEW] LV-S71 Super-small Thrubeam |
 |
|
| Beam spot approximately 0.05" (1.2 mm) diameter at a detecting distance up to 19.69" (500 mm) |
 |
|
 |
| Super Small |
|
 |
| The world's smallest laser sensor |
|
 |
| Normal Mounting Bracket |
|
 |
| Optional: The included bracket makes it easy to align optical axis. |
|
 |
 |
[NEW] LV-S72 High-accuracy Gap Detection Thrubeam |
 |
|
| It can detect 0.02" (0.6 mm) gap or object at detecting distance 19.69" (500 mm). |
 |
|
 |
[NEW] LV-F1 Side-view Attachment for Thrubeam |
 |
|
 |
|
 |
|
|
 |
 |
|
|
|
|
 |
[NEW] OP-66869 Compact mounting bracket for thrubeamm |
 |
|
 |
|
 |
|
|
 |
 |
|
|
|
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Sensor (Compact)
|
|
| Retro-reflective Area Laser |
LV-S62 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super-small Straight beam, Retro-reflective Laser |
LV-S61 Series
|
|
 |
 |
 |
 |
 |
| Long Distance Retro-reflective Area Laser |
LV-S63 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Small Reflective Laser |
LV-S41/S41L Series
|
|
 |
 |
 |
 |
 |
| Super-small Thrubeam Laser |
LV-S71/S72 Series
|
|
 |
 |
 |
 |
 |
| Adjustable Distance Detecting Head Laser |
LV-S31 Series
|
|
 |
 |
 |
 |
 |
| LV-11SA/12SA Digital Display Amplifier |
LV-11/12 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request LV-S71/S72 Series price information. |
|
|
|
|
|
 |
|