|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
Super-small Thrubeam Laser (LV-S71/S72 Series) Specifications |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| LV-S61 Sensor head |
|
|
 |
|
 |
| LV-S41/S41L Sensor head |
|
|
 |
|
 |
| LV-S71/S72 Sensor head |
|
|
 |
|
 |
| LV-S31 Series Adjustable Distance Detecting Head Laser Sensor |
|
|
 |
| 1. LV-S31 can be set reference distances within the adjustment range. |
 |
| LV-11SA/12SA Digital Laser Amplifier |
|
|
 |
1. When more than 8 units connected, be sure to use supply voltage 24 VDC Ripple (P-P) 10% max.
2. When several units connected, the allowable ambient temperature range as follows. To connect several units, be sure to mount on a DIN rail (metal DIN rail). Make sure that output current is 20mA. max.
1 to 2 units connected: -10 to +55ºC (14 to 131ºF)
3 to 10 units connected: -10 to +50ºC (14 to 122ºF)
11 to 16 units connected: -10 to +45ºC (14 to 113ºF) |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Sensor (Compact)
|
|
| Retro-reflective Area Laser |
LV-S62 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super-small Straight beam, Retro-reflective Laser |
LV-S61 Series
|
|
 |
 |
 |
 |
 |
| Long Distance Retro-reflective Area Laser |
LV-S63 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Small Reflective Laser |
LV-S41/S41L Series
|
|
 |
 |
 |
 |
 |
| Super-small Thrubeam Laser |
LV-S71/S72 Series
|
|
 |
 |
 |
 |
 |
| Adjustable Distance Detecting Head Laser |
LV-S31 Series
|
|
 |
 |
 |
 |
 |
| LV-11SA/12SA Digital Display Amplifier |
LV-11/12 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request LV-S71/S72 Series price information. |
|
|
|
|
|
 |
|