|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
The Facts Behind the PX's Performance |
IP68g/IP69K [NEMA Type 4x/6P/13] rated sensor head |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
FACT 1 |
 |
| Backfilled structure |
| The case is completely backfilled under vacuum with transparent epoxy resin. This ensures maximum adhesion with the cable and lens, and prohibits liquid entry. |
 |
FACT 2 |
 |
| Stainless-steel housing is approx. 1.9 mm* thick |
The thick walls of the sensor permit higher levels of installation torque, preventing release due to vibration or shock.
* PX-H72(G) only. The cases of other models are 1.5 mm in thickness. |
 |
FACT 3 |
 |
| Glass lens |
| The tough, scratch-resistant, optical glass lens can be used in the harshest environments. |
 |
FACT 4 |
 |
| Ultra high-intensity LED |
| Incredible power by combining infrared or 4-element red LED with an optical quality glass lens. |
 |
FACT 5 |
 |
| Plastic inner sleeve |
| The plastic inner sleeve has low water absorbing properties and excellent oil-resistance. It prevents water or oil from penetrating the case. |
 |
ENCLOSURE RATING IP68g |
 |
|
| The protective structure complies with JEM (Japan Electrical Manufacturers' Association) standards. IP68g does not ensure safe usage when a product is soaked in oil. |
 |
|
 |
|
 |
|
| The IP tests are conducted under a specified conditions within a specified time and do not ensure the performance for extended periods of time. |
 |
|
 |
NEMA TYPE REFERENCE |
 |
|
 |
| 4X |
| Indoor or outdoor use primarily to provide a degree of protection against corrosion,windblown dust and rain,splashing water,hose-directed water and damage from external ice formation. |
|
|
 |
|
 |
|
 |
| 6P |
| Indoor or outdoor use primarily to provide a degree of protection against hose-directed water,the entry of water during prolonged submersion at a limited depth and damage from external ice formations. |
|
|
 |
|
 |
|
 |
| 13 |
| Indoor use primarily to provide a degree of protection against dust,spraying of water,oil,and noncorrosive coolant. |
|
|
 |
TORSIONAL MOMENT |
|
| Model
| Screw sizes
| Torque
|
PX-H71/H71G |
M8 |
12 N-m(120kgf・cm) |
PX-H71TZ |
M8 |
12 N-m(120kgf・cm) |
PX-H72/H72G |
M12 |
35 N-m(350kgf・cm) |
PX-H61/H61G |
M12 |
35 N-m(350kgf・cm) |
|
 |
|
| For installation, be sure not to exceed the torque in the above table. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
|
NEW ! PS NEO Series
NEW
|
| Expanding the NEO Series' Functionality and Ease of Operation to Photoelectric Sensors! |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
| Related Product Downloads |
 |
 |
Photoelectric Sensor
|
|
| Digital Photoelectric Sensor |
PS-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Heavy-Duty Photoelectric Sensor |
PX Series
|
|
 |
 |
 |
 |
 |
 |
| Self-contained Photoelectric Sensors |
PZ-G Series
|
|
 |
 |
 |
 |
 |
 |
| Automatic Calibration type |
PZ-V/M Series
|
|
 |
 |
 |
 |
 |
 |
| Self-Contained type |
PZ2 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Type |
PS01 Series
|
|
 |
 |
 |
 |
 |
 |
| Dual supply photoelectric sensors |
PW Series
|
|
 |
 |
 |
 |
 |
 |
| Misc photoelectric sensors |
LZ, PG, PI-G, PK, PQ Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
|