|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Powerful Amplifiers |
[NEMA Type 4x/6P/13] Amplifiers Offer Incredible Power and Versatility |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Dual Outputs |
| All amplifiers feature an output for sensing (OUT 1), and an output for monitoring or alarm(OUT 2). In addition, amplifiers with pigtail terminations (PX-10, PX-10(P)) feature an external input for remote teach, zero shift, display scaling or light interrupt. |
 |
High-power MEGA mode |
 |
|
 |
| Using the high power MEGA mode, the PX-H72 family can operate reliably from up to 40 m. The PX-H71 family can operate from up to 20 m. In addition to long distance detection, the high power of the PX easily penetrates oil, grease, dust, dirt and other obstructions, without missing a signal. The PX Series can pay for itself the very first time you don't have to run out to the floor to adjust it. |
 |
|
 |
|
 |
Industry's First High Resolution Display [9999] |
 |
|
 |
| M12 thrubeam heads display [9999] up to 4 m. M8 thrubeam heads display [9999] from up to 1.5 m. Thrubeam alignment has never been easier. |
 |
|
 |
|
 |
RECEIVED LIGHT INTENSITY VS. DISTANCE [TYPICAL] |
 |
| Display reads 9999 even at detection distance of 4 m |
 |
Display reads 9999 even at detection distance of 1.5 m |
 |
|
|
 |
 |
| Sensor head:PX-H72/PX-H72G |
Sensor head:PX-H71/PX-H71G/PX-H71TZ |
|
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
|
NEW ! PS NEO Series
NEW
|
| Expanding the NEO Series' Functionality and Ease of Operation to Photoelectric Sensors! |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
| Related Product Downloads |
 |
 |
Photoelectric Sensor
|
|
| Digital Photoelectric Sensor |
PS-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Heavy-Duty Photoelectric Sensor |
PX Series
|
|
 |
 |
 |
 |
 |
 |
| Self-contained Photoelectric Sensors |
PZ-G Series
|
|
 |
 |
 |
 |
 |
 |
| Automatic Calibration type |
PZ-V/M Series
|
|
 |
 |
 |
 |
 |
 |
| Self-Contained type |
PZ2 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Type |
PS01 Series
|
|
 |
 |
 |
 |
 |
 |
| Dual supply photoelectric sensors |
PW Series
|
|
 |
 |
 |
 |
 |
 |
| Misc photoelectric sensors |
LZ, PG, PI-G, PK, PQ Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
|