|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
7 Sensor Head Variations |
|
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Visible Red M8 Thrubeam Standard/Guarded |
 |
M8 Thrubeam Standard: PX-H71
M8 Thrubream Guarded: PX-H71G |
The M8 sensor head ensures detection distance of 20 m
Since the ultra high-intensity LED is clearly visible, alignment is easy even from a distance.
More resistant to tension and shock
A stainless steel jacket model is also available. The shock-resistant structure is not easily damaged if accidentally pulled or struck with a tool. |
 |
Infrared M12 Thrubeam Standard/Guarded |
 |
M12 Thrubeam Standard: PX-H72
M12 Thrubream Guarded: PX-H72G |
The M12 sensor head ensures detection distance of 40 m
Unaffected by oil or dirt.
More resistant to tension and shock
For locations where cables are susceptible to being pulled or struck with tools, use the stainless-steel guarded PX-H72G |
 |
M8 Thrubeam Hex-Shaped |
 |
| M8 Thrubeam Hex-Shaped: PX-H71TZ |
Space Saving
The TZ Series has a neat, space-saving design that arranges the cable at 90° to prevent entanglement. |
 |
|
 |
| Simple mounting |
| Whether using a KEYENCE mounting bracket, or existing mounting hole, The Hex styled fibers allow the operator to use a single nut to install the fiber head. |
 |
M12 Reflective Standard/Guarded |
 |
M12 Reflective Standard: PX-H61
M12 Reflective Guarded: PX-H61G |
Visible red LED makes setup easy
The high power LED makes detection possible from up to 2 m. The shield reduces diffraction resulting from liquid droplets to ensure stable target detection even under unstable conditions.
More resistant to tension and shock
Choose the guarded PX-H61G for areas where cables are susceptible to being pulled or struck with tools. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
|
NEW ! PS NEO Series
NEW
|
| Expanding the NEO Series' Functionality and Ease of Operation to Photoelectric Sensors! |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
| Related Product Downloads |
 |
 |
Photoelectric Sensor
|
|
| Digital Photoelectric Sensor |
PS-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Heavy-Duty Photoelectric Sensor |
PX Series
|
|
 |
 |
 |
 |
 |
 |
| Self-contained Photoelectric Sensors |
PZ-G Series
|
|
 |
 |
 |
 |
 |
 |
| Automatic Calibration type |
PZ-V/M Series
|
|
 |
 |
 |
 |
 |
 |
| Self-Contained type |
PZ2 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Type |
PS01 Series
|
|
 |
 |
 |
 |
 |
 |
| Dual supply photoelectric sensors |
PW Series
|
|
 |
 |
 |
 |
 |
 |
| Misc photoelectric sensors |
LZ, PG, PI-G, PK, PQ Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
|