|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
Heavy-Duty Photoelectric Sensor (PX Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| PX Series Sensor head |
|
|
 |
1: Standard cable length is 2 m for all models. The PX-H71 and the H71TZ are available with a 10 m cable for both transmitter and receiver. The PX-H72 is available with a 30 m cable for the transmitter and 10 m cable for the receiver. Contact KEYENCE for cable length variations of spiral types.
2: The PX-H71G, H72G and H61G have SUS304 spiral protective tube on the cables. |
 |
| PX Series Amplifier |
|
|
 |
1: When combining transmitter cable of 3 m or more with the PX-H71/H71TZ or transmitter cable of 10 m or more with the PX-H72, set the supply voltage at 24 VDC.
2: The ambient temperature requirement varies depending on the total number of units connected. 2 to 4 units: -10 to 50°C max. , 5 to 17 units: -10 to 45°C max.
3: When you change wiring layout, received light intensity may change slightly. In this case, readjust the sensitivity.
Units may be affected by each other when they are close even if the interference prevention function is in operation. In this case, you will need to readjust the sensitivity (i.e. raise the preset value). |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
|
NEW ! PS NEO Series
NEW
|
| Expanding the NEO Series' Functionality and Ease of Operation to Photoelectric Sensors! |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
| Related Product Downloads |
 |
 |
Photoelectric Sensor
|
|
| Digital Photoelectric Sensor |
PS-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Heavy-Duty Photoelectric Sensor |
PX Series
|
|
 |
 |
 |
 |
 |
 |
| Self-contained Photoelectric Sensors |
PZ-G Series
|
|
 |
 |
 |
 |
 |
 |
| Automatic Calibration type |
PZ-V/M Series
|
|
 |
 |
 |
 |
 |
 |
| Self-Contained type |
PZ2 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Type |
PS01 Series
|
|
 |
 |
 |
 |
 |
 |
| Dual supply photoelectric sensors |
PW Series
|
|
 |
 |
 |
 |
 |
 |
| Misc photoelectric sensors |
LZ, PG, PI-G, PK, PQ Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
|