Website Survey
SEMICON West2008
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
PZ-G Series Self-contained Threaded Sensors
Online Support and Services
Features

User-friendly Design

Standard Quick-disconnects, Multiple Mounting Methods, Oil-resistant Cables and more.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

Standard M8 and M12 quick-disconnects make replacement easier Our oil-resistant cable ensures reliable operation in an oily environment
Standard M8 and M12 quick-disconnects make replacement easier Our oil-resistant cable ensures reliable operation in an oily environment
The PZ-G features a standard pin-out, which allows it to be a drop-in replacement with existing wiring. In addition to the standard PVC cable, an oil-resistant PUR cable is available for use in harsh environments.

Choose from 19 different mounting brackets to simplify your installation Bipolar outputs (NPN+PNP) compatible with any input device
Choose from 19 different mounting brackets to simplify your installation Bipolar outputs (NPN+PNP) compatible with any input device
Customize your installation with our standard, heavy-duty, or one-touch brackets. Threaded models feature bipolar outputs (NPN and PNP), eliminating the need to stock sensors for both outputs.
The mounting brackets shown above are only part of the lineup. See page 7 of the catalog for further details. Bipolar output models
PZ-G**(C)B

The interference suppression function prevents interference from nearby units High-speed targets can be detected at a response speed of up to 500 μs
The interference suppression function prevents interference from nearby units High-speed targets can be detected at a response speed of up to 500 μs
With thrubeam models, up to two sensors can be mounted in close proximity. Four sensors can be used by alternating the transmitter/ receiver position. A high-speed response of up to 500 μs, twice as fast as our conventional models, ensures detection on a high-speed line. The high power ensures stable detection.
The different frequency function automatically shifts the emission cycle if ambient light is received by the receiver.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Heavy-Duty Photoelectric Sensors PX Series  
Advanced Heavy-Duty Technology
Self-contained Threaded Sensors PZ-G Series  
Transparent Object Detection Sensor + Mega Power
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 44 full color pages. Includes 126 of the latest models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Photoelectric Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy-Duty Photoelectric Sensor PX Series NEW
Self-contained Photoelectric Sensors PZ-G Series NEW
Automatic Calibration type PZ-V/M Series
Self-Contained type PZ2 Series
Separate Amplifier Type PS01 Series
Dual supply photoelectric sensors PW Series
Misc photoelectric sensors LZ, PG, PI-G, PK, PQ Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request PZ-G Series price information.
See how Keyence will ship your order the day it's received
Try the PZ-G Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan