|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Options |
Brackets, Attachments, Reflectors, Connector Cables |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Brackets |
|
| PZ-B41A |
|
 |
|
|
 |
| PZ-B01A |
|
 |
|
|
 |
| PZ-B61 |
|
 |
|
|
 |
| PZ-B11 |
|
 |
|
|
 |
|
 |
|
|
| PZ-B21A, PZ-B22A |
|
 |
* PZ-B21A and PZ-B22A are mirror images.
PZ-B21A is shown |
|
 |
| PZ-B31, PZ-B32 |
|
 |
* PZ-B31 and PZ-B32 are mirror images.
PZ-B31 is shown |
|
 |
| PZ-B23, PZ-B24 |
|
 |
* PZ-B23 and PZ-B24 are mirror images.
PZ-B23 is shown |
|
 |
| PZ-B83 |
|
 |
|
|
 |
|
 |
|
|
| PZ-B81 |
|
 |
|
|
 |
| PZ-B02 |
|
 |
|
|
 |
| PZ-B03 |
|
 |
|
|
 |
| PZ-B04 |
|
 |
|
|
 |
|
 |
|
|
PZ-B25 |
|
 |
|
|
 |
PZ-B82 |
|
 |
|
|
 |
OP-84220 (for PZ-B81/B83) |
|
 |
|
|
 |
OP-84225 (for PZ-B03/B04/B25) |
|
 |
|
|
 |
|
 |
|
|
| PZ-S10A, PZ-S20A |
|
 |
| PZ-S10A (L=55 to 100 mm 2.17" to 3.94"), PZ-S20A (L=55 to 200 mm 2.17" to 7.87") |
|
 |
|
 |
Attachments |
|
| OP-85136 |
|
 |
| Slit-plate cover |
|
 |
| OP-85135 |
|
 |
| Slit-plate cover |
|
 |
| OP-85137 |
|
 |
| Slit Plate |
|
 |
| OP-85138 |
|
 |
| Polarizing Filters |
|
 |
| OP-85139 |
|
 |
| Polarizing Filters |
|
 |
|
 |
Reflectors |
|
| OP-84219 |
|
 |
|
|
 |
| OP-96436 |
|
 |
|
|
 |
| R-5 |
|
 |
|
|
 |
| OP-84221 |
|
 |
|
|
 |
|
 |
Connector cables |
|
| M8: Straight, PVC |
|
 |
|
|
 |
| M8: Straight, PUR |
|
 |
|
|
 |
| M8: L-shaped, PVC |
|
 |
|
|
 |
| M8: L-shaped, PUR |
|
 |
|
|
 |
|
 |
|
|
| M12: Straight, PVC |
|
 |
|
|
 |
| M12: Straight, PUR |
|
 |
|
|
 |
| M12: L-shaped, PVC |
|
 |
|
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Photoelectric Sensor
|
|
| Heavy-Duty Photoelectric Sensor |
PX Series
NEW
|
|
 |
 |
 |
 |
 |
| Self-contained Photoelectric Sensors |
PZ-G Series
NEW
|
|
 |
 |
 |
 |
 |
| Automatic Calibration type |
PZ-V/M Series
|
|
 |
 |
 |
 |
 |
| Self-Contained type |
PZ2 Series
|
|
 |
 |
 |
 |
 |
| Separate Amplifier Type |
PS01 Series
|
|
 |
 |
 |
 |
 |
| Dual supply photoelectric sensors |
PW Series
|
|
 |
 |
 |
 |
 |
| Misc photoelectric sensors |
LZ, PG, PI-G, PK, PQ Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|