keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
PZ-V/M Photoelectric sensor
Online Support and Services
Case Study: Low Cost Solutions: Improved Processes and Increased Customer Confidence
Case Study : Cost Effective Stand-Alone Terminals = Lower Costs
Features

Automatic Calibration Photoelectric Sensors

Self-contained Photoelectric Sensors

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Visible Red Beam (All models)

Allows for easy positioning of the beam spot on the target and quick alignment of the sensor heads.
M3 Threaded

M3 Stainless Steel Internal Thread

Improved Mounting Strength
• The PZ-V/M has an M3 thread.
• This ensures the PZ-V/M is securely mounted bydoubling the mounting strength
High Power LED

High-power Custom E-max LED

Suitable for Dusty Environments
• A high-powered LED allows the PZ-V/M to function normally in very dusty environments.
Waterproof models

IP-67 Rated Waterproof Housing

All Models IP-67 Rated
• IP-67 means the PZ-V/M can be used in even the harshest environments.
• The sensor will also operate environments subject to water and other liquids.
High intensity indicator

HighIntensity Pass/Fail Indicator

Improved Visibility
• The sensor has a largevisual display and high-intensity LED.
• Pass/Fail conditions can be easily seen allowing for remote monitoring of sensor operation.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW ! PS NEO Series  
Expanding the NEO Series' Functionality and Ease of Operation to Photoelectric Sensors!
Heavy-Duty Photoelectric Sensors PX Series  
Advanced Heavy-Duty Technology
MEGA-power photoeye sensors  
Transparent Object Detection Sensor + Mega Power
General Catalog  
Just released Get your copy today.
 
Peak Performance and Ultimate Ease-of-Use
 
Oil resistant, stainless-steel case designed for harsh environments.
 
Heavy-duty sensor: Oil resistant, waterproof, rinsable, resistant to shock.
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
Related Product Downloads

Photoelectric Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Photoelectric Sensor PS-N Series NEW
Heavy-Duty Photoelectric Sensor PX Series
Self-contained Photoelectric Sensors PZ-G Series
Automatic Calibration type PZ-V/M Series
Self-Contained type PZ2 Series
Separate Amplifier Type PS01 Series
Dual supply photoelectric sensors PW Series
Misc photoelectric sensors LZ, PG, PI-G, PK, PQ Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Vision Sensor
Vision Sensor
READ BEFORE BUYING!
Request PZ-V/M Series price information.
See how Keyence will ship your order the day it's received
Try the PZ-V/M Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.