keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
PZ-V/M Photoelectric sensor
Online Support and Services
Case Study: Low Cost Solutions: Improved Processes and Increased Customer Confidence
Case Study : Cost Effective Stand-Alone Terminals = Lower Costs
Specifications

Automatic Calibration Photoelectric Sensors (PZ-V/M Series) Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
PZ-V/M Series Self-contained Photoelectric Sensors.
Type Thrubeam Retro-reflective Multi-reflective
Model NPN PZ-M51 PZ-M61 (1) PZ-M11 (1) PZ-M31 (1) PZ-M71 (1) PZ-V11 (1) PZ-V31 (1) PZ-V71 (1)
PNP PZ-M51P PZ-M61P (1) PZ-M11P (1) PZ-M31P (1) PZ-M71P (1) PZ-V11P (1) PZ-V31P (1) PZ-V71P (1)
Detecting distance (2) 10 m
32.8'
0.1 to 1.5 m
0.3' to 4.9'
(When R-5 reflector is used)
5 to 100 mm
0.20" to 3.94"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
5 to 300 mm
0.20" to 11.81"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
20 to 900 mm
0.79" to 35.43"
(30 x 30 cm
11.81" x 11.81"
white mat paper)
5 to 100 mm
0.20" to 3.94"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
5 to 300 mm
0.20" to 11.81"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
20 to 900 mm
0.79" to 35.43"
(30 x 30 cm
11.81" x 11.81"
white mat paper)
Setting distance - 30 to 100 mm
1.18" to 3.94"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
40 to 300 mm
1.57" to 11.81"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
150 to 900 mm
5.91" to 35.43"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
30 to 100 mm
1.18" to 3.94"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
40 to 300 mm
1.57" to 11.81"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
150 to 900 mm
5.91" to 35.43"
(10 x 10 cm
3.94" x 3.94"
white mat paper)
Light source Red LED Infrared LED Red LED Infrared LED
Response time 1.5 ms max. 1 ms max. (1.2 ms max. with alternate-frequency type, 2 ms max. with M61 only (1) )
Operation mode LIGHT-ON/DARK-ON (switch-selectable)
Control output NPN open-collector 100 mA max. (30 V max.), Residual voltage 1 V max. PNP open-collector (3) 100mA max. (26.4V max.), Residual voltage 1 V max.
Power supply 12 to 24 VDC ±10%, Ripple (P-P) 10% max.
Ambient light Incandescent lamp: 5000 lux max., Sunlight: 20000 lux max
Ambient temperature -20°C to +55°C (14 to 130°F), No condensation
Relative humidity 35 to 85%, No condensation
Vibration resistance 10 to 55 Hz, 1.5 mm double amplitude in X, Y and Z directions, 2 hours respectively
Shock resistance 1000 m/s 2 in X, Y and Z directions, six times each
Material Glass-fiber reinforced plastic
1. The alternate-frequency type is indicated by replacing "1" at the end of model name with "5". The models are PZ-M65, M15, M35, M75, V15 V35 and V75.
2. The detecting distance is obtained with the maximum sensitivity.
3. The PNP-output sensor is suffixed with P after the model name
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW ! PS NEO Series  
Expanding the NEO Series' Functionality and Ease of Operation to Photoelectric Sensors!
Heavy-Duty Photoelectric Sensors PX Series  
Advanced Heavy-Duty Technology
MEGA-power photoeye sensors  
Transparent Object Detection Sensor + Mega Power
General Catalog  
Just released Get your copy today.
 
Peak Performance and Ultimate Ease-of-Use
 
Oil resistant, stainless-steel case designed for harsh environments.
 
Heavy-duty sensor: Oil resistant, waterproof, rinsable, resistant to shock.
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
Related Product Downloads

Photoelectric Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Photoelectric Sensor PS-N Series NEW
Heavy-Duty Photoelectric Sensor PX Series
Self-contained Photoelectric Sensors PZ-G Series
Automatic Calibration type PZ-V/M Series
Self-Contained type PZ2 Series
Separate Amplifier Type PS01 Series
Dual supply photoelectric sensors PW Series
Misc photoelectric sensors LZ, PG, PI-G, PK, PQ Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Vision Sensor
Vision Sensor
READ BEFORE BUYING!
Request PZ-V/M Series price information.
See how Keyence will ship your order the day it's received
Try the PZ-V/M Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.