SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
AP-C40W/V40W Pressure Sensor
Online Support and Services
Specifications

Separate Amplifier/ Separate Thin Amplifier Type (AP-C40W/V40W Series) Amplifier Specifications

Best in Class Performance with the Specifications to Prove it

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
AP-C40W/V40W Separate Amplifier/Thin Amplifier Type Pressure Sensor
Type Main unit
Model NPN AP-V41W/V42W/C40W
PNP AP-V41WP/V42WP/C40WP
Applicable sensor head AP-41M/41 AP-43 AP-44
Response time 1 (in high-speed mode only), 2.5, 5, 100, or 500 ms (selectable)
Resolution Standard mode: 0.1 inchHg High-resolution/ Focus mode: 0.01 inchHg Standard mode: 0.01 kgf/cm High-resolution/ Focus mode: 0.02 Psi Standard mode: 0.1 inchHg High-resolution/ Focus mode: 0.01 inchHg
Hysteresis Variable (Standard: 0.5% of FS; high-resolution/focus mode: 0.1% of F.S.)
Control output NPN open collector 100 mA max. (at 40 V or below) (2) with max. residual voltage of 1 V, 2 outputs (NO or NC selectable)
Analog output (1) 1 to 5 V with load impedance of 1 kW max. (or zero-shift input selectable)
Power supply 12 to 24 VDC ±10% with ripple (p-p) of 10% max.
Ambient temperature 0 to 50°C (32 to 122°F), No condensation
Relative humidity 35 to 85%, No condensation
Vibration resistance 10 to 55Hz, 1.5mm 0.06" double amplitude in X, Y, and Z directions, 2 hours respectively
Material AP-V41W/V42W: Polycarbonate AP-C40W: Front housing: Polysulfone, Rear housing: PBT, Front seat: Polycarbonate
1. Only the AP-V41W (Main unit) and AP-V40W apply.
2. The maximum current is 20 mA if the AP-V42W as an expansion unit is installed.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
KAIZEN guidebook  
Get the new pressure control kaizen guidebook!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 44 full color pages. Includes 126 of the latest models.
General Catalog  
Just released Get your copy today.
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
RGB Digital Fiberoptic Sensors CZ-V20 Series
 
Super-Tough Sensors
Recommended Downloads
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series NEW
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40W Series NEW
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request AP-C40W/V40W Series price information.
See how Keyence will ship your order the day it's received
Try the AP-C40W/V40W Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan