|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Two Digital Display Pressure Sensor Amplifier |
Improved usability and functionality, view current and set pressure values simultaneously |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Two Digital Displays |
 |
|
 |
| Dual digital display & direct access similar to Keyence fiber optic sensors, you can finely adjust the set value directly while watching the current pressure value. The current pressure and set values can be viewed simultaneously, ensuring reliable operation. |
 |
|
 |
|
 |
Two designs are Available for DIN-rail or Panel mounting. |
Two types of amplifiers can be selected: the DIN-rail mounting type or the panel mounting type.
The separate amplifier can be installed at any convenient location. |
 |
Panel Mounting Models for Space Saving: DIN size, 0.95" (H) x 1.89" (W) |
 |
|
 |
| The amplifier is designed to be compact and light weight, about one-tenth the size of conventional models. The required mounting space is reduced significantly. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
Price Info |
| Request AP-V80W Series price information. |
|
|
|
|
|
 |
|