keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
ES Proximity Sensor
Online Support and Services
Features

Long-distance Separate-amplifier Proximity Sensors

Twice the Range as Self-contained Proximity Sensors

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Long Detecting Distance

A separate amplifier gives the ES series twice the detecting distance of self-contained proximity sensors.

Easily Adjustable Detecting Distance

The ES series doesn't need precise adjustments to sensor position during setup. You can adjust the detecting distance using the adjustment trimmer after the sensor head is installed or during operation. Because of its small amount of hysteresis, the ES series can detect minute height differences of continuously moving objects.
ES01 Series Amplifier

[NEW] ES01 Series Amplifier

25-turn metal trimmer for time adjustment. No need to bother with minute position adjustments of sensor heads during installation or maintenance.

17 Models of Sensor Heads are Available

Sensor heads are available in sizes ranging from 2.8 mm to 90.0 mm in diameter.
Protected cable (EH-305S/308S/110S)
The sensor cable is encased in a stainless steel spiral tube to prevent breakage.
Compact size (EH-402)
The smallest ES series proximity sensor, with a sensor head 2.8 mm in diameter, offers a maximum detecting distance of 7 mm.
Space-saving (EH-605)
The ES series thin-type sensor is only 3.5 mm thick, enabling it to be installed in areas of limited space.
Resistant to Welding Spatter (optional)
The fluoro-polymer resin cap protects the sensor head (EH-308/110/114) from welding spatters.
Oil-resistant (EH-108)
Precision-machined stainless steel and a special sealing mechanism makes the EH-108 highly resistant to oil.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Water Resistant Fiberoptic Sensor Amplifiers  
IP-66 FS-Neo Series Amplifiers Are Now Available!
New Environment-Proof Fiber Units!  
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Free Industry-Specific Application Guides!  
Discover New Sensor and Safety Solutions Customized to Your Process.
General Catalog  
Just released Get your copy today.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Presenting the Fiber Optic Sensor Tips and Troubleshooting Guide
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Enhancing the World's Most Reliable Fiber Optic Sensors with EtherNet/IP Communication
Related Product Downloads

Proximity Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Small Amplifier-in-Cable type EM Series
Long-distance Separate-amplifier type ES Series
Self-contained type EZ/EV Series
Metal passage confirmation sensors TA Series, TH Series
Non-ferrous-metal type ET Series
All-metal type ED Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
High-precision Contact Digital Sensor
High-precision Contact Digital Sensor
Heavy-Duty Photoelectric Sensor
Heavy-Duty Photoelectric Sensor
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
READ BEFORE BUYING!
Request ES Series price information.
See how Keyence will ship your order the day it's received
Try the ES Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.