keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0

Online Support and Services
Features

Self-contained Proximity Sensor

High Sensitivity and Long Detecting Distance Proximity Sensors

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Spacing-saving Proximity Sensor

With a sensor body up to 30% shorter than previous models, the EZ/ EV Series proximity sensor offers high sensitivity and long detecting distance.

Easy-to-see Output Indicator

An output indicator is built into the sensor unit in such a manner that sensor operation can be easily confirmed from virtually any angle.

Flexible Sensor Head Joint

The cable is connected to the sensor head with a highly flexible joint that can be bent to a 90-degree angle, thus preventing cable wire breakage.

Standard Model Features

Standard model
• Flexible cable guard increases seal strength.
• Oil- and heat-resistant cable
• Thick stainless steel housing (EZ-8M)
• Special engineering plastic highly resistant to oil

Spatter-resistant Model Features

A spatter-resistant model is also available. This model has a fluoro-polymer resin detecting surface and fluoro-polymer resin coated threads, nuts, and washers to repel welding spatter.

Connector Models

Standard and spatter-resistant models are available with connectors.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Water Resistant Fiberoptic Sensor Amplifiers  
IP-66 FS-Neo Series Amplifiers Are Now Available!
New Environment-Proof Fiber Units!  
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Free Industry-Specific Application Guides!  
Discover New Sensor and Safety Solutions Customized to Your Process.
General Catalog  
Just released Get your copy today.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Presenting the Fiber Optic Sensor Tips and Troubleshooting Guide
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Enhancing the World's Most Reliable Fiber Optic Sensors with EtherNet/IP Communication
Related Product Downloads

Proximity Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Small Amplifier-in-Cable type EM Series
Long-distance Separate-amplifier type ES Series
Self-contained type EZ/EV Series
Metal passage confirmation sensors TA Series, TH Series
Non-ferrous-metal type ET Series
All-metal type ED Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Visible Safety Light Curtain
Visible Safety Light Curtain
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
Digital, High Speed/Accuracy type
Digital, High Speed/Accuracy type
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request EZ/EV Series price information.
See how Keyence will ship your order the day it's received
Try the EZ/EV Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.