|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
RGB Digital Fiber Optic Type (CZ Series) Amplifier Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| RGB Digital Fiber Optic Amplifier |
| Type |
Main unit
|
| Model |
NPN |
CZ-K1
|
| PNP |
CZ-K1P
|
| Light source |
Red LED, Green LED, Blue LED |
| Response time |
300 µs/1 ms (switch-selectable) |
| Operation mode |
Match output: Turns on when target colour matches registered colour. Mismatch output: Turns on when target colour is different from registered colour. (switch-selectable) |
| Timer function |
OFF-delay timer (40 ms)/Timer OFF (switch-selectable) |
| Control output |
NPN or PNP 40 VDC max. (100 mA max.), Residual voltage: 1.0 V max. |
| Power supply |
12 to 24 VDC ±10%, Ripple (P-P): 10% max. |
| Ambient light |
Incandescent lamp: 5,000 lux max., Sunlight: 10,000 lux max. |
| Ambient temperature |
-10°C to +55°C (14 to 131°F), No condensation |
| Relative humidity |
35 to 85%, No condensation |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
RGB Color Sensor
|
|
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|