|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
CZ-V20 Series RGB Sensor Heads |
Luster-cancel and Adjustable-spot, Reflective Types |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
World's First: Extremely High Powered |
 |
| Utilizes the world's first hybrid structure |
| The SUPER RGB sensor was developed by a dramatic redesign of the sensor head structure to improve overall performance. The transmitter uses an optical fiber, which creates an incredibly uniform beam spot and helps reduce the size of the sensor head. The light-receiving circuit is built into the sensor head, enhancing its detection ability and improving stability. |
 |
|
 |
|
 |
First-in-its-class: RGB light source for triple 16-bit calculation |
 |
| Three-color light source for accurate target recognition |
| The SUPER RGB sensor incorporates three separate color LED's. The signal from each color is converted into 16-bit data in the receiver to enable color recognition. This ensures accurate detection regardless of target vibration |
 |
|
 |
|
 |
[NEW] CZ-H72 Luster Detection Sensor Head |
 |
| Detecting presence/absence of films or glossy coatings |
It extracts only the luster component from the target's surface Most targets reflect both regular and diffuse light components. The special luster capturing optics in the CZ-H72 sensor head extract only the luster component and eliminate the undesirable effects of diffuse reflections. |
 |
| Lighter and smaller sensor head (Patent pending) |
| Light is emitted using a fiberoptic cable. Designing the light emitting electronics in the amplifier, rather than the sensor head, results in a significant size reduction. |
 |
| Selectable beam spot size |
Choose from 0.12" (3 mm) or 0.20" (5 mm) diameter beam spots (when detecting from 0.59" (15 mm)) Note: Total detecting range is from 0.39" to 0.79" (10 to 20 mm) |
 |
| Glossy Objects/Matte Objects |
| The CZ-H72 can reliably detect targets by their luster level, without being affected by colors or print. |
 |
|
 |
|
 |
CZ-H52 UV Sensor, Fluorescence Detection |
 |
| UV Sensor for the detection of fluorescent materials and paints. |
| The CZ-H52 emits UV light from the transmitter and detects the reflected light which was converted into visible light by the fluorescent material. Fluorescent materials and paints are normally invisible, however, they reflect visible light when UV light is applied. |
 |
| Targets which may contain fluorescent materials or paints. |
Fluorescent label Fluorescent chalk Fluorescent lubricant Fluorescent dye Paper Adhesive Marking tool/ink-jet printer Fluorescent color Label Sticker Optically bright materials Transparent film Marking ink Grease Ink and varnish/lacquer Felt-tip pen Printing ink and so on. The CZ-H52 may be effective for detecting the above targets. |
 |
| Super-small head saves space |
| The small sensor head measures only 0.59" (W) x 1.30" (H) x 0.94" (D) (15 x 33 x 24 mm). It can be easily mounted in tight spaces. |
 |
|
 |
|
 |
CZ-H37S Luster-cancel, Small Beam Spot |
 |
| Small beam spot, luster cancel type. |
| The beam spot is as small as 0.04" (1 mm) in diameter at an operating distance of 0.63" (16 mm). This ensures reliable detection of objects and components smaller than those detectable with conventional models. |
 |
| Less affected by shape, position, inclination and surface luster (Patent-pending) |
| The CZ-H37S incorporates a polarizing filter which cancels the reflection from the glossy section and only recognizes targets by their color components. The CZ-H37S maintains accurate detection despite changing target conditions. |
 |
|
 |
|
 |
CZ-H35S Luster-cancel, Reflective Type |
 |
| Less affected by shape, position, inclination, and surface luster (Patent-pending) |
| Detection in an actual production line often fails due to variation in target conditions. In most cases, the failure results from ambient light reflecting off the shiny surface of a target. The CZ-H35S incorporates a polarizing filter, which cancels the reflection from the glossy section and only recognizes targets by their color components. The CZ-H35S maintains accurate detection despite changing target conditions. |
 |
|
 |
|
 |
CZ-H32 Adjustable Spot, Reflective Type |
 |
| Adjustable Beam Spot |
| Three beam spot sizes can be easily selected by adjusting the slide switch, allowing a wide range of targets to be inspected. |
 |
|
 |
|
 |
World's First: Detections that were once difficult can easily and reliably be achieved . (Super I Mode) |
 |
| Automatic selection of 7 different light combinations (Patent pending) |
| In the Super I mode, the sensor detects the received light quantity and automatically selects the most stable light from seven patterns. (There is no need for complicated settings because the light source is automatically selected during the sensitivity setting.)* |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
RGB Color Sensor
|
|
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
 |
Price Info |
| Request CZ-V20 Series price information. |
|
|
|
|
|
|