|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
High Powered RGB Digital Fiberoptic Sensor (CZ-V20 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| CZ-V21(P)/22(P) Series RGB Digital Fiberoptic Amplifier |
|
|
 |
1.20 mA max. when several units are connected.
2.When several units are connected, the acceptable ambient temperature varies depending on the conditions given below. To connect several units, be sure to mount them to a DIN rail and to limit the output current to a maximum
of 20 mA. When 1 or 2 units are connected: -10 to +50°C (14 to 122°F) When 3 units are connected: -10 to +45°C (14 to 113°F)
Note: The expansion unit of the FS-V20 Series cannot be connected to the main unit of the CZ-V20 Series. To connect the FS and CZ Series units, connect the expansion unit of the CZ-V20 Series to the main unit of the
FS-V20 Series. To connect two or more expansion units, connect the CZ-V20 Series units on the right of the FS-V20 Series units. |
 |
| CZ-V21A(P)/22A(P) Series RGB Digital Fiberoptic Amplifier |
|
|
 |
1.20 mA max. when several units are connected.
2.When several units are connected, the acceptable ambient temperature varies depending on the conditions given below. To connect several units, be sure to mount them to a DIN rail and to limit the output current to a maximum
of 20 mA. When 1 or 2 units are connected: -10 to +50°C (14 to 122°F) When 3 units are connected: -10 to +45°C (14 to 113°F)
Note: The expansion unit of the FS-V20 Series cannot be connected to the main unit of the CZ-V20 Series. To connect the FS and CZ Series units, connect the expansion unit of the CZ-V20 Series to the main unit of the
FS-V20 Series. To connect two or more expansion units, connect the CZ-V20 Series units on the right of the FS-V20 Series units. |
 |
| CZ-V20 Series RGB Fiberoptic Sensor Heads |
|
|
 |
1. Reference distance: 2.56" 65 mm for Small, 2.36" 60 mm for Medium, and 1.97" 50 mm for Large
2. Small beam spot: 0.59" ±0.12" 15 ±3 mm, Large beam spot: 0.59" ±0.20" 15 ±5 mm |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
RGB Color Sensor
|
|
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request CZ-V20 Series price information. |
|
|
|
|
|
 |
|