SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0

Sensors

The Most Complete Lineup of Sensors for All Your Sensing Needs

Fiber Optic Sensor
FS-N Series (FS-neo)
FS-N Series (FS-neo)
Digital Fiberoptic Sensor
NEW
In addition to its MEGA power, the FS-N Series (FS-neo) introduces unprecedented setup ease with one click operation.
NU Series
NU Series
Network Communication Unit
NEW
Dramatic reduction in wiring and installation time. Only a single communication cable is required between the PC/PLC and the NU Series for wiring.
FS-V30 Series
FS-V30 Series
Mega Power Sensor
The new MEGA-Power, MEGA-Easy and MEGA-Stable FS-V30 digital fiber optic sensor. High power beam for stable detection in harsh environments.
FS-V20 Series
FS-V20 Series
Dual Digital Display Amplifier
The FS-V20 dual display amplifier allows users to view both the Preset and Current Values. Function layout is simple and reliable
FS01 Series
FS01 Series
High Accuracy Fiber Optic Sensors
FS01 series fiber optic sensors and Tough-Flex optical fibers offer an extraordinary range of performance benefits.
FU Series
FU Series
Fiber Optic Sensor Head Unit Variations
Complete line of fiber units from Unbreakable Fiber, Long-distance and small spot. Select the type best suited to your application
CZ-V20 Series
CZ-V20 Series
High Powered RGB Digital Fiberoptic Sensor
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot.
CZ Series
CZ Series
RGB Digital Fiber Optic Type
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot.
Photoelectric Sensor
PS-N Series
PS-N Series
Digital Photoelectric Sensor
NEW
High environmental resistance & cable extension capabilities provide increased installation versatility
PX Series
PX Series
Heavy-Duty Photoelectric Sensor
The new PX Series heavy-duty industrial photoelectric sensors. Rugged industrial sensors designed for use in harsh environments.
PZ-G Series
PZ-G Series
Self-contained Threaded Sensors
High-power, dual LED-type photoelectric sensors for improved performance and ease of use.
PZ-V/M Series
PZ-V/M Series
Self-contained Photoelectric Sensors
Automatic calibration type. Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors.
PZ2 Series
PZ2 Series
Self-contained Photoelectric Sensors
The PZ2 series micro-optical sensors with built-in amplifiers are small, waterproof, and have the ability to detect transparent objects.
PS01 Series
PS01 Series
One Touch Calibration Amplifier
Separate-amplifier photoelectric sensors with a variety of sensor heads from a thin compact type to a chemical-resistant type.
Laser Sensor
LR-Z Series
LR-Z Series
Self-contained CMOS Laser Sensor
NEW
Detection is often difficult with reflective sensors for a variety of reasons, including target color, material, surface finish, and environment. In order to solve these issues, the stability of a CMOS laser has been combined with the versatility of a self-contained sensor in a heavy duty metal body to create a more stable and user friendly general purpose sensor.
LV-N Series
LV-N Series
Digital Laser Sensor
NEW
Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot.
LV-S Series
LV-S Series
Ultra-Compact Digital Laser Optic Sensors
Choose from the largest selection of laser sensors in the industry!
LV-H Series
LV-H Series
Ultra-Compact Digital Laser Optic Sensors
Choose from the largest selection of laser sensors in the industry!
IL Series
IL Series
CMOS Multi-Function Analog Laser Sensor
NEW
A Variety of Uses at Low Cost, Compact and Lightweight Laser Displacement Sensor
IA Series
IA Series
CMOS Analog Laser Sensor
NEW
Excellent Cost-Performance High-Accuracy Measurement
IB Series
IB Series
Thrubeam Type Laser Detection Sensor
NEW
The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.
GV Series
GV Series
Digital CMOS Laser Sensor
The NEW GV Series Digital CMOS Laser Sensor provides unmatched performance, even on metal and black (rubber) targets. Multiple models available to meet all your laser sensing needs.
RGB Color Sensor
CZ-V20 Series
CZ-V20 Series
High Powered RGB Digital Fiberoptic Sensor
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot.
CZ Series
CZ Series
RGB Digital Fiber Optic Type
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot.
Proximity Sensor
EM Series
EM Series
Amplifier-in-Cable Small Proximity Sensor
Small, amplifier-in-cable sensor heads with built-in indicator LEDs and up to a 8-mm detecting distance.
EZ/EV Series
EZ/EV Series
Self-Contained Proximity Sensor
Shorter, space saving sensor bodies with high detection sensitivity and long detection distances.
ES Series
ES Series
Long-distance Separate-amplifier Proximity Sensors
Separate amplifier proximity sensors with twice the detecting distance of self-contained sensors and a range of up to 8-mm (shielded) and up to 70-mm (non-shielded).
Online Support and Services
White Paper/Topics Finder
Related Information Topics All>
Fiber Optic Sensors Fiber Optic Sensors NEW
Over 100 Different Variations Available: Flexible Stainless Steel Jackets Wide Beam or Small Spot Detection Liquid, Heat, or Vacuum Resistance Wide Range of Shapes & Mounting Options

NEW! Heavy Duty Self-contained Laser Photoeye NEW! Heavy Duty Self-contained Laser Photoeye
Presenting the All-purpose, Stainless Steel Laser Sensor with a Digital Display and Simple Operation.

Want to Improve Your Fiber Optic Sensor Knowledge? Want to Improve Your Fiber Optic Sensor Knowledge?
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!

General Catalog General Catalog
Just released Get your copy today.

Do You Have a Challenging Color Detection Application?

NEW! Water Resistant Fiberoptic Sensor Amplifiers

Laser Sensors Provide Simple Setup, Display & Operation!

New Industry Application Guide!
Keyence Technical eNews
Get the latest automation news

Unsubscribe

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.