Ultra High-Speed, Sensing Ionizers
SJ-H series
SJ-H Series Remote Control Console SJ-H02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-H02 | |||
Power supply | 4 AA batteries | |||
Power supply | Operating time | 12 hours (Continuous operation)/1 year (Standby) | ||
Operation range | Within 4m in front | |||
Environmental resistance | Ambient temperature | 0°C to +40°C | ||
Relative humidity | 35 to 85%RH (No condensation) |