Static-Sensing Ionizer

SJ-H series

Select Language

Model

SJ-H036A

SJ-H060A

SJ-H084A

SJ-H108A

SJ-H132A

SJ-H156A

SJ-H180A

SJ-H204A

SJ-H228A

SJ-H252A

SJ-H300A

Type

HA

Ion generation method

Corona discharge method

Structure

Shock-proof, resistance-coupled type

Voltage application method/applied voltage

Pulse AC method/±7000 V

Ion balance control method

Dual I.C.C.

Ion balance

±30 V*1

Operating distance

50 to 2000 mm 1.97" to 78.74"

Control input

NPN open collector or non-voltage contact signal

Control output

NPN type photo-relay, 100 mA max. (40 V max.)

Major functions

Condition alarm, ion level alarm, alarm output

Air purge connection port

Rc 1/8

Air purge supplied pressure

0.5 MPa or less

Effective length

360 mm14.17"*2

600 mm23.62"*2

840 mm33.07"*2

1080 mm
42.52"*2

1320 mm51.97"*2

1560 mm61.42"*2

1800 mm70.87"*2

2040 mm80.32"*2

2280 mm89.76"*2

2520 mm99.21"*2

3000 mm118.11"*2

No. ofelectrodes

4

6

12

16

20

24

28

32

36

40

48

Dimensions

Total length (A)

380 mm 14.961"*3

600 mm23.62"*2

840 mm33.07"*2

1080 mm42.52"*2

1320 mm51.97"*2

1560 mm61.42"*2

1800 mm70.87"*2

2040 mm80.32"*2

2280 mm89.76"*2

2520 mm99.21"*2

3000 mm118.11"*2

Static elimination bar length (B)

340

560

800

1040

1280

1520

1760

2000

2240

2480

2960

Mounting pitch (C)

365

585

825

1065

1305

1545

1785

2025

2265

2505

2985

Electrode pitch and length (D)

P60 x 3 = 180

P60 x 7 = 420

P60 x 11 = 660

P60 x 15 = 900

P60 x 19 = 1140

P60 x 23 = 1380

P60 x 27 = 1620

P60 x 31 = 1860

P60 x 35 = 2100

P60 x 39 = 2340

P60 x 47 = 2820

Nozzle pitch and length (E)

P120 x 1 = 120

P120 x 3 = 360

P120 x 5 = 600

P120 x 7 = 840

P120 x 9 = 1080

P120 x 11 = 1320

P120 x 13 = 1560

P120 x 15 = 1800

P120 x 17 = 2040

P120 x 19 = 2280

P120 x 23 = 2760

Rating

Power voltage

24 to 36 VDC ±10%

Current consumption.

500 mA (at 24 VDC)/350 mA (at 36 VDC)

Environmental resistance

Overvoltage category

I

Pollution degree

2

Operating temperature range

0 to +40℃ 32°F to 104°F

Operating ambient humidity

35 to 85% RH (No condensation)

Material

Electrode probe

Tungsten

Main unit

ABS resin/PC

Weight

Controller

150 g

Static elimination bar

500 g

780 g

980 g

1200 g

1400 g

1550 g

1750 g

2000 g

2350 g

2700 g

3150 g

*1 The value is measured under the following condition.
*2 The effective length is determined based on the static elimination range at a
distance of 50 mm 1.97".
*3 The total length Operating distance 300 mm 11.81" includes the end units.

  • KEYENCE Information Network - Ionizing Static Eliminators

STATIC ELECTRICITY Knowledge

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Static Eliminators / Ionizers

Types In Static Eliminators / Ionizers

Static Eliminators / Ionizers