|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Ultra-small, Integrated Sensing Ionizer |
Suitable for pinpoint, high-pressure air purging static elimination |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
High-performance Micro Ionizer Heads |
 |
| Ultra-small static elimination head can be installed in almost any location |
| Since the SJ-M Series provides a direct static elimination structure that locates the ion generation point at the tip of the head, it enables high-speed and high-precision static elimination, where it is needed most. |
 |
|
 |
|
 |
| Ultra-fine Nozzle |
|
 |
[Standard probe type SJ-M021]
With its ultra-fine nozzle of ø10 mm (ø0.39"), a 0.5 MPa high-pressure air purge is possible. |
|
 |
| |
|
 |
[C.A.B. (Clean Air Barrier) probe type SJ-M021G]
Five times less maintenance than conventional models |
|
 |
 |
Pulse AC Method |
|
 |
| The SJ Series has adopted the pulse AC method that applies alternating high voltage to the electrode probe, producing ions of both polarities. Compared to the conventional AC method, the amount of ions generated is higher and the oscillating frequency can be changed. Therefore, the pulse AC method can be used in all conditions, from high-speed moving applications to static elimination of a work area. |
|
 |
| High-precision Ion Balance Control: I.C.C. Method |
|
 |
| The I.C.C. method conducts high-precision sensing of electrostatic charges on the target object and automatically controls ion generation quantities for the optimum level. |
|
 |
 |
| Flexible Installation of a ø12 mm (ø0.47") Head Into Existing Equipment |
|
 |
| Since the static elimination head can be mounted close to or embedded within a metal object, it is suitable for installation into small equipment, regardless of mechanical restrictions. |
|
 |
| The Heat-resistant Design Allows for Use in High Temperature Environments |
|
 |
| The SJ-M Series provides heat resistance of up to 80°C (176°F), enabling use for applications in high-temperature environments. |
|
 |
 |
| Comparison of Static Elimination Speed |
|
 |
Measuring conditions for comparative test conducted by KEYENCE
Charged voltage: +1 kV
Plate monitor: 150 mm x 150 mm 5.91" × 5.91" (20 pF)
Installation distance: 50 mm 1.97" |
|
 |
|
 |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Static Eliminators
|
|
| Ultra-High Speed, Sheath-Sensing Ionizer |
SJ-H Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-precision, Wide-area Static Elimination Blower |
SJ-F2000/5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-performance Micro Ionizer |
SJ-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
|
|
 |
|