|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
|
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
 |
| SJ-M Series Specifications |
|
|
 |
1. Values obtained at an installation distance of 50 mm (1.97") and air fl ow rate of 60 Nl/min (ambient operating temperature +20 to +30°C (+68 to +86°F), ambient operating humidity 40 to 60% RH) (without nozzle)
2. Values obtained at an installation distance of 50 mm (1.97") and air fl ow rate of 20 Nl/min (ambient operating temperature +20 to +30°C (+68 to +86°F), ambient operating humidity 40 to 60% RH) (without nozzle)
3. Inquire for derating of humidity/pressure in environments exceeding +35°C (95°F). Use clean or dry air at a temperature of -20°C (-4°F) or less. Min. air pressure varies by nozzle used. (See the chart below)
4. During regular use, supply air at a supply temperature of +40°C (104°F) or less.
5. These values are for the High-pressure Cable Unit only. The ambient operating temperature is 0 to +40°C (32 to +104°F) for other parts.
6. When the ambient temperature exceeds +40°C (104°F), perform derating according to the following figures. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Static Eliminators
|
|
| Ultra-High Speed, Sheath-Sensing Ionizer |
SJ-H Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-precision, Wide-area Static Elimination Blower |
SJ-F2000/5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-performance Micro Ionizer |
SJ-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
|
|
 |
|