Dedicated Power Supply/Communication Units

  Power Supply/Communication Units
N-R2 N-R4 N-UB N-L1 N-L20
Connectable
code reader
SR-700
BL-700 *1   *1 *1 *1
BL-1300
BL-180 *1   *1 *1 *1
HR-100 *5   *5 *5 *5
HR-100B         *7
Connector type 12pin round connector
Power type DC
AC          
Interface RS-232C        
USB        
RS-422A        
RS-485   *3      
Ethernet
(TCP)
     
Field network EtherNet/IP        
PROFINET        
  Power Supply/Communication Units
BL-U1SO BL-U2 N-42 N-48
Connectable
code reader
SR-700 *2 *2 *2 *2
BL-700
BL-1300 *2 *2 *2 *2
BL-180
HR-100 *6 *6 *6  
HR-100B *8 *8 *8  
Connector type D-Sub 9pin
Power type DC  
AC      
Interface RS-232C    
USB        
RS-422A    
RS-485 *3     *3
Ethernet
(TCP)
       
Field network EtherNet/IP        
PROFINET        
  AutoID Data Controller RS-485 Master Unit
DV-90 N-410K
Connectable
code reader
SR-700 *2
BL-700
BL-1300 *2
BL-180
SR-1000 *4
SR-750 *4
HR-100 *6 *6
HR-100B *8 *8
Connector type D-Sub 9pin D-sub 25pin
Power type DC
AC    
Interface RS-232C
USB  
RS-422A    
RS-485    
Ethernet
(TCP)
   
Field network EtherNet/IP    
PROFINET    
  • *1 NX-CD2M is required
  • *2 OP-80616 is required
  • *3 N-410 is required as a master unit
  • *4 OP-87533+OP-87527/87528/87529 are required
  • *5 HR-1C3RC + OP-87533 + NX-CD2M are required
  • *6 HR-1C3RC + OP-87533 are required
  • *7 HR-UC1 + HR-1C3RB + OP-88081 + NX-CD2N + OP-88046 + OP-99022 are required
  • *8 HR-UC1 + HR-1C3RB + OP-88081 + OP-88046 + OP-99022 are required