Laser Barcode Reader

BL-500 series

[Discontinued product]

This product has been discontinued.

Recommended Replaceable Products
To contact us:

Choose from 7 Different Barcode Symbologies

Space-saving Design with Built-in Decoder

World-class 500 scans per second

BL-500 Series Laser Barcode Readers boast a speed of 500 scans per second, among the fastest in its class. Despite their small size, all BL-500 models have built-in decoders.

Reads bars as narrow as 0.125 mm*

The high-resolution models, BL-500H and BL-501H, can read bars as narrow as 0.125 mm.

Choose from 7 different barcode symbologies

Using the intuitive Windows® setup software, the BL-500 Series can be set to decode the following code types: CODE39, ITF, Industrial 2- of-5, COOP 2-of-5, Codabar, CODE 128, EAN/UPC (-A and -E).

Single-scan and raster-scan types are available.

Single-scan type reads barcodes with one scan line. This is the best choice for stable, high-speed production lines.Raster-scan type reads barcodes with multiple scan lines. This type excels at accurate reading of flawed barcodes, such as those with ink spots or voids.

Stability indicator provides immediate visual confirmation of the optimal reading position.

A 5-level indicator provides real-time display of the performance of the barcode reader.

The performance rate (% of maximum) and barcode reading frequency (scans per second) can be also monitored on a PC screen.

Space-saving design requires less mounting space

The cable exits the housing from the slanted corner, eliminating cable-routing space. (a)The BL-500 can be mounted directly on equipment, requiring no extra space. (b)

Auto ID Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Auto ID Products

Types In Vision / Auto ID

Vision / Auto ID