Ultra-Compact Laser Barcode Reader BL-600 series

BL-601HA

Ultra Small Laser Barcode Reader, High-resolution Type, Front Raster

BL-601HA - Ultra Small Laser Barcode Reader, High-resolution Type, Front Raster

Downloads

Catalogs

View Details
  • CE Marking
  • UL Recognition(c/us)

SPECIFICATIONS

Select Language

Model

BL-601HA

Environmental resistance

Operating temperature range

0°C to 45°C 32°F to 113°F

Vibration

10 to 55 Hz, double amplitude 1.5 mm 0.06", X, Y, Z each direction 2 hours

Auto ID Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID