Laser Barcode Reader
Raster-scan Reads Barcodes using Multiple Scan Lines
The BL-700 Series uses a 32-bit RISC CPU chip, which enables the reader to read bars as narrow as 0.15 mm
Using the test mode, a user can check the best reading position simply by pressing a button. The decoding ratio per 100 scans is shown as a percentage in real time.
The IP-65-rated magnesium die cast housing provides a sturdy and light-weight construction. Since the cable exits from an angled corner of the housing, extra space needed for the cable or connector is greatly reduced. Mounting can be done without any restrictions on the size of the space.
An intuitive Windows®-compatible setup program simplifies setup of operating parameters. No more complex, labor-intensive programming.
Single-scan reads barcodes using one scan line. This is the best
choice for stable, high-speed production lines.
Raster-scan reads barcodes using multiple scan lines. This type
excels at accurate reading of flawed barcodes, such as those with
ink spots or voids.
The BL-V35E Barcode Display Interface offers many advanced and
convenient functions to match barcode data with preset data without
an external PC. In addition to direct display, it can convert
numeric barcode data to meaningful words for easier understanding.
This also provides DC power for the barcode reader.
*Not available in Europe.
1-888-KEYENCE
(1-888-539-3623)