AutoID Data Controller

DV-90 series

Select Language

Model

DV-90NE

DV-90PE

Display power

English

Applicable barcode reader

BL-1300/700/600/180 Series,SR-600 Series

Preset data

Number of registrations

900 maximum

Backup method

Flash ROM (rewritable 100,000 times)

I/O terminal

Input terminals

Number of inputs

4

Input rating

10 to 26 VDC, 10 mA

Maximum OFF current

1.0 mA

Output terminals

Number of outputs

16

Output

NPN open collector

PNP open collector

Output rating

30 VDC, 100 mA

Leakage current (at OFF)

0.1 mA or less

Residual voltage (at ON)

Less than 1 V

DC output

Number of inputs

2

Output rating

24 VDC ± 10%, 250 mA maximum

Serial interface

RS-232C port

Communication method

RS-232C compliant

Synchronization between the transmitter and receiver

Asynchronous

Communication speed

600 to 115200bps

Number of inputs

2 (PORT1, PORT2)

Data length

7 or 8 bits

Parity

None, even, odd

Stop bit length

1 bit or 2 bits

USB port

Number of inputs

1

Communication method

Conforms to USB 2.0 Full Speed

Baud rate

Fixed to 115,200 bps

RS-232C port

Power supply for the barcode reader

5 VDC ± 5%, 1,100 mA maximum (ambient temperature: 0 to 40°C 32 to 104°F) or 850 mA maximum (ambient temperature: 40 to 50°C 104 to 122°F)

Power output

Power for sensor

24 VDC ± 10%, 250 mA maximum

Rating

Power voltage

24 VDC ±10%

Current consumption.

850mA or less

Environmental resistance

Enclosure rating

IP65

Operating temperature range

0 to +50°C 32 to 122°F

Operating ambient humidity

35 to 85% RH (No condensation)

Operating environment

No dust or corrosive gas present

Vibration

10 to 55 Hz, 0.3 mm 0.01" double amplitude; 55 to 500 Hz, 2 G

Weight

Approx 360 g

Auto ID Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Auto ID Products

Types In Vision / Auto ID

Vision / Auto ID