Autofocus 1D and 2D Code ReaderSR-1000 series

SR-10AH

High resolution attachment

SPECIFICATIONS

Select Language

Model

SR-10AH*1

Type

High-resolution type

Receiver

Sensor

CMOS Image Sensor

Number of pixels

1280 × 1024 pixels

Light emitter

Illumination light source

High intensity red LED

Pointer light source

High intensity green LED

Focus adjustment

Autofocus*2

I/O specifications

Control input

Number of Inputs

2

Input type

Bidirectional voltage input

Maximum rating

26.4 VDC

Minimum ON voltage

15 VDC

Maximum OFF current

0.2 mA or less

Control output

Number of Outputs

3

Output type

Photo MOS relay output

Maximum rating

30 VDC

Maximum load current

1 output : 50 mA or less, Total of 3 outputs : 100 mA or less

Leakage current when OFF

0.1 mA or less

Residual voltage when ON

1 V or less

Ethernet

Communication standard

IEEE 802.3 compliant, 10BASE-T/100BASE-TX

Supported protocol

TCP/IP, SNTP, FTP, BOOTP, MC Protocol, Omron PLC link, KV STUDIO, EtherNet/IPTM, PROFINET

Serial communication

Communication standard

RS-232C compliant

Transmission speed

9600, 19200, 38400, 57600, 115200 bps

Supported protocol

No-protocol, MC Protocol, SYSWAY, KV STUDIO

USB

Communication standard

USB 2.0 Full Speed compliant

Reading specifications

Supported symbol

2D

QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C)

Barcode

CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128,
GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC,
Trioptic CODE39, CODE39 Full ASCII, Pharmacode

Minimum
resolution

2D

0.025 mm 0.001"

Barcode

0.082 mm 0.003"

Reading distance

20 mm to 40 mm 0.78" to 1.57"

Field of view for reading

19 mm x 15 mm 0.74" x 0.59"
(Typical example at 40 mm 1.57")

Rating

Power voltage

24 VDC ±10%

Current consumption.

Approx 700 mA

Environmental
resistance

Enclosure rating

IP65

Environmental resistance

Operating temperature range

0 to +45°C 32 to 113°F

Ambient temperature for storage

-10 to +50°C 14 to 122°F

Operating ambient humidity

35 to 85% RH (No condensation)

Environmental
resistance

Storage ambient humidity

Environmental resistance

Operating ambientluminance

Sunlight : 10000 lux, Incandescent lamp : 6000 lux, Fluorescent lamp : 2000 lux

Operating environment

No dust or corrosive gas present

Vibration

10 to 55 Hz Double amplitude 0.75 mm 0.030", 3 hours each in X, Y and Z directions

Weight

Approx. 50 g

*1 When mounting the SR-1000
*2 The focal position can be adjusted automatically during installation.

Auto ID Library

  • KEYENCE TV Autofocus Code reader SR-1000
  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID