2D Code Reader (Fixed Type)

SR-600 series

[Discontinued product]

This product has been discontinued.

To contact us:

Features

SR-600 Features

 
New Optical Design

Accurately captures moving and difficult-to-read codes with its high-intensity LED lighting and high-sensitivity CMOS

Using KEYENCE's advanced decoding knowledge and techniques, the SR-600 Series emerges as a leader in compact 2D code readers.

New Optical Design

Reverse Ernostar lens

Reverse Ernostar lens

A reverse Ernostar lens is utilized to minimize aberration. Although small, the reverse Ernostar lens is practically free from image distortion and offers excellent reading performance. Since it is glass, the reverse Ernostar lens resists environmental changes and maintains stable reading, even under severe manufacturing conditions.

Hi-Speed

Reliable Moving Object Code Detection

Fastest in its class: New optical design with high-speed, high-sensitivity imaging allows the SR-600 Series to read codes moving as fast as 160m/min.

Hi-Speed

Hi-Performance

Advanced Reading Flexibility

Simple setup with advanced reading ability. Up to 16 parameter banks allow greater flexibility when reading conditions change.

Hi-Performance

• Expansion/Shrink filter ••• Reads dot printing
• Hi-DR Function ••• Reduces glare and provides excellent contrast
• Parameter Bank & Alternate Function ••• Automatically compensate for changes in reading conditions

Hi-Reliability

Easy Setup & Maintenance

Easy calibration can be performed by simply pressing the TUNE button. Built-in USB connectivity enables [Live] monitoring, testing, and function changes via the easy-to-use AutoID Navigator software.

Hi-Reliability

Automatic Tuning

New calibration method lets you perform tuning while monitoring the process from your computer

Simple, step-by-step calibration enables you to easily and automatically set the optimum reading conditions. You can perform tuning with ease while actually monitoring read images.

Automatic Tuning

Parameter Bank & Alternate Function

Parameter Bank & Alternate Function

The Parameter Bank & Alternate Function allow the user to register up to 16 different reading conditions. This allows the reader to automatically compensate for changes in reading conditions, such as code contrast.

Environmentally-resistant [IP65]

The main body has been designed from environmentally resistant magnesium die-cast, which meets IP65 specifications for use, even in harsh environments.

High-resolution Lineup

Three different reader types, tailored to accurate, high-resolution decoding, are available. A minimum resolution of 0.08mm 0.003" is possible when reading 2D codes.

Interface Lineup

Supports USB/Ethernet Connection

The SR-600 Series supports USB and Ethernet interfaces, as well as RS-232C, RS-422A and RS-485. This wide range of supported interfaces enables versatile system configuration.

Interface Lineup

Auto ID Library

  • KEYENCE TV Autofocus Code reader SR-1000
  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Auto ID Products

Types In Vision / Auto ID

Vision / Auto ID