2D Code Reader (Fixed Type)

SR-600 series

[Discontinued product]

This product has been discontinued.

To contact us:
Select Language

Model

N-L1

N-R2

N-R4

N-UB

Interface

EtherNet

RS-232C

RS-422A/485

USB-COM

Code reader power supply

5 VDC ±5% (650 mA)

Terminal block

Input

Number of inputs

2 inputs (IN1 and IN2)

Input type

Bidirectional voltage input

Maximum rating

26.4 VDC

Minimum ON voltage

15 VDC

Maximum OFF current

1 mA

Output

Number of outputs

4 outputs (OUT1 to 4)

Output type

Photo MOS relay output

Rated load

30 VDC, 100 mA

Leakage current when OFF

0.1 mA or less

Residual voltage when ON

1 V or less

Communicationspecifications

Head port

Number of inputs

1 (12-pin, round connector)

Supported communication standards

RS-232C compliant

Communication speed

4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps

4,800, 9,600, 19,200, 31,250, 38,400, 57,600, 115,200 bps

4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps

Data bit length

7 or 8 bits

Stop bit length

1 bit or 2 bits

Parity check

None, odd, even

Communication specifications

Communication standard

Conforms to IEEE802.3 (10BASE-T/100BASE-TX)

RS-232C compliant

RS-422A/RS-485 (maximum number of units that can be connected: 31) switchable

Conforms to USB 2.0 Full Speed

Connector

1 (RJ-45)

1 (D-sub 9-pin connector)

1 (detachable 5-pin connector)

1 (USB - type B)

Communicationspecifications

Output interface

Total extension length

100m or less

15 m or less (including the head cable)

1.2km or less

5m or less

Rating

Power voltage

24 VDC (+10%, -20%)

Current consumption

380 mA max.

Environmental resistance

Ambient temperature

0 to +50°C 32 to 122 °F (No freezing)

Ambient storage temperature

-20 to +60°C -4 to 140°F (No freezing)

Relative humidity

35 to 85% RH (No condensation)

Operating environment

No dust or corrosive gas present

Vibration

10 to 55 Hz Double amplitude 1.5 mm 0.06", 2 hours each in X, Y and Z directions

Weight

Approx. 155 g

Approx. 135 g

Approx. 135 g
(excluding connector)

Approx. 155 g

Auto ID Library

  • KEYENCE TV Autofocus Code reader SR-1000
  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Auto ID Products

Types In Vision / Auto ID

Vision / Auto ID