Ethernet compatible Compact 2D Code Reader

SR-650 series

[Discontinued product]

This product has been discontinued.

To contact us:

Increased Range

Offers a long-range of 305 mm (12.01") max. in a compact size.

Featuring a Lineup to Accommodate a Wide Variety of Applications

The four models of the SR-650 Series cover a wide range of applications from reading tiny codes printed on very small parts to reading codes from long distance. In addition, KEYENCE’s Parameter Bank function enables stable reading even if the size or shape of the parts change.

SR-650HA/SR-650/SR-651/SR-652

Auto ID Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Auto ID Products

Types In Vision / Auto ID

Vision / Auto ID