High Performance 2D Code Reader

SR-D100 series

Select Language

Model

SR-D100HA

SR-D100H

SR-D100

SR-D110

SR-D130

Type

Ultra high-resolution type

High-resolution type

Standard type

Wide-field type

Long-distance type

Internal memory

RAM

Max. saved images: 80

ROM

Max. saved images: 1000

Illumination

Light source

High-intensity red LED

Reading

Supported codes

QR, MicroQR, DataMatrix (ECC200), GS1 DtaMatrix

QR, MicroQR, DataMatrix (ECC200)

Focal distance

40 mm 1.57"

85 mm 3.35"

100 mm 3.94"

150 mm 5.91"

300 mm 11.81"

Cell size (focal position)

0.025 mm 0.001"

0.063 mm 0.002"

0.15 mm 0.006"

0.22 mm 0.009"

View range (focal position)

5.5 × 3.5 mm 0.22" x 0.14"

13.5 × 8.6 mm 0.53" x 0.34"

32.1 × 20.5 mm 1.26" x 0.81"

47.4 × 30.3 mm 1.87" x 1.19"

56.6 × 36.2 mm 2.23" x 1.43"

Serial communication

Communication standard

RS-232C compliant

Communication speed

9600, 19200, 38400, 57600, 115200 bps

Supported protocols

Procedureless, MC protocol, SYSWAY, KVSTUDIO

Ethernet

Communication standard

Complies with IEEE802.3/100Base-TX

Protcol

TCP/IP, EtherNet/IPTM, PROFINET, MC protocol, KVSTUDIO, FTP, BooTP

Input terminals

Number of terminals

2

Input format

Two-way voltage input

Max. rating

26.4 VDC

Min. on voltage

15 VDC

Max. off voltage

0.2 mA or less

Output terminals

Number of terminals

3

Output format

PhotoMOS relay

Max. rating

30 VDC

Max. load current

1-output max.: 50 mA, 3-output total: 100 mA

OFF leak current

0.1 mA max.

ON residual voltage

1 V max.

Rating

Power voltage

24 VDC ±10%

Current consumption.

600 mA (SR-D100 Series standalone), 1100 mA (with SR-DR15 attached),
850 mA (with SR-DR10 attached), 800 mA (with SR-DS3 attached)

Environmental resistance

Enclosure rating

IP65

Operating temperature range

0 to +45°C 32 to 113°F

Operating ambient humidity

35 to 95% (no condensation)

Operating ambientluminance

Sunlight: 10000 lux, Incandescent lamp: 6000 lux, Fluorescent lamp: 2000 lux

Operating environment

No dust or corrosive gas present

Vibration

10 to 57 Hz, 0.75 mm 0.03" double amplitude in X, Y, and Z directions, 3 hours respectively

Weight

Approx. 300 g (including diffuser plate)

Model

SR-DR10

SR-DR15

SR-DS3

Type

ø100 ø3.94" light

ø150 ø5.91" light

Back light

Illumination

Light source

High-intensity red LED

Rating

Power voltage

12 VDC

Current consumption.

500 mA

1000 mA

400 mA

Environmental resistance

Enclosure rating

IP65

Operating temperature range

0 to +45°C 32 to 113°F

Operating ambient humidity

35 to 95% (no condensation)

Operating ambientluminance

Sunlight: 10000 lux, Incandescent lamp: 6000 lux, Fluorescent lamp: 2000 lux

Operating environment

No dust or corrosive gas present

Vibration

10 to 57 Hz, 0.75 mm 0.03" double amplitude in X, Y, and Z directions, 3 hours respectively

Weight

Approx 500 g (including cable)

Approx 800 g (including cable)

Approx 250 g (including cable)

Model

SR-M80

Maximum number of display units

4

Displaypanel

Number of dots

640x480

Ethernet

Operation mode

Only possible with the SR-D100 Series

Transmission speed

10Base-T/100Base-TX

Maximum cable length

100 m

Max. number of connected hubs

2

Display panel

Display color

TFT color LCD

Displaypanel

Active display area

170.9x128.2

Service life (normal temperature andhumidity)

Approx. 50,000 hours

Backlight

Method

White LED (replacement impossible)

Duration

Approx. 50,000 hours

Touchswitch

Operating force

0.98N or less

Life-span

1,000,000 times or more

Rating

Power voltage

24 VDC ±10%

Current consumption.

950 mA or less

Environmental resistance

Enclosure rating

Panel-mount type, only the operation part of the front surface has dustproofing and splashproofing equivalent to IP65f.

Operating temperature range

0 to +50°C 32 to 122°F *1

Operating ambient humidity

35 to 85% RH (No condensation)

Operating environment

No dust or corrosive gas present

Overvoltage category

Pollution degree

2

Weight

1400 g

*1 Use this product under the condition that if the ambient temperature exceeds 40°C 104°F, the absolute humidity is 40°C 104°F 85% RH or less.

Auto ID Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Auto ID Products

Types In Vision / Auto ID

Vision / Auto ID