Cable for the SR-G100 SR-PU1

SR-PU1 - Cable for the SR-G100

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking

Specifications

Model

SR-PU1

Output voltage

5 VDC

Rating

Power voltage

12 VDC (dedicated AC adapter)

Current consumption

Approx. 350 mA

Dimensions

57.9 x 52.4 x 39.6 mm 2.28" × 2.06" × 1.56" (not including the cable)

Weight

Approx. 140 g

Data Sheet (PDF) Other Models