|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Accurate Analog Output of Minute Displacement |
Built-in Linearizer Circuit for Accurate Absolute Displacement Values |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Accurate analog output of minute displacement |
| The EX-200 Series measures target displacement with a resolution of 0.04% F.S. (0.4 µm 0.02 Mil with the EX-305 sensor head). The dual analog outputs (voltage/current) enable connection to external equipment. |
 |
Linearity of ± 1% of F.S. |
| Using the built-in linearizer circuit, the EX-200 Series accurately outputs absolute displacement values. |
 |
Auto-zero Function |
| Pressing the auto-zero key sets the current measured value to 0 V. Zero-point adjustment with a standard target is as simple as pressing the auto-zero key, making sensor setup at product changeover quick and easy. (External control terminal is provided.). |
 |
High response speed |
| The EX-200 Series offers a response frequency of up to 18 kHz (with the EX-305), allowing measurement of rapidly vibrating targets. |
 |
Auto-zero key |
| Pressing the auto-zero (ZERO) key sets the present voltage output to 0 V (current output to 4 mA). Zero-point adjustment with a reference target can be completed simply by pressing the ZERO key. |
 |
Alarm functions |
• If the sensor head is damaged or the cable is disconnected, the ALARM LED indicator lights and an alarm signal is output.
• If the target is out of the measuring range, the OVER LED indicator lights. Operators can easily adjust sensor position using the OVER indicator. |
 |
Sensor head housing IP-67 rated |
| Four sensor head models are available, including compact and long-range types. |
 |
DIN rail-mountable |
| Compact amplifier that is DIN-rail or screw-mountable for easy installation almost anywhere. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Inductive Displacement Sensor
|
|
| Digital, High Speed/Accuracy type |
EX-V Series
|
|
 |
 |
 |
 |
 |
| High Accuracy type |
EX-500 Series
|
|
 |
 |
 |
 |
 |
| High-speed Response type |
EX-200 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
 |
Price Info |
| Request EX-200 Series price information. |
|
|
|
|
|
 |
|