SEMICON West2008
MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
EX-V Inductive Displacement Sensor
Online Support and Services
Specifications

Digital Inductive Displacement Sensor (EX-V Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

EX-V Sensor Head

EX-V Sensor Head Shapes
EX-V Digital Inductive Displacement Sensor
Type Cylindrical Threaded Cylindrical, threaded Thin profile
ø5.4 x 18 mm
ø0.21" x 0.71"
M10 x 18 mm
0.71"
M16 x 20 mm
0.79"
ø22 x 35 mm
ø0.87" x 1.38"
14x30x4.8 mm
0.55" x 1.18" x 0.19"
Model Sensor head EX-305V EX-110V EX-416V EX-422V EX-614V
Controller EX-V01 EX-V02 EX-V05 EX-V10 EX-V64
Measurement range 0 to 1 mm 0.04" 0 to 2 mm 0.08" 0 to 5 mm 0.20" 0 to 10 mm 0.39" 0 to 4 mm 0.16"
Digital output Linearity ± 0.3% of F.S
Resolution 0.4 µm 0.02Mil 0.4 µm 0.02Mil 1 µm 0.04Mil 2 µm 0.08Mil 1 µm 0.04Mil
Sampling rate 40000 samples max./sec. (1)
Display rate 20/sec.
Range-over alarm ±FFFF is displayed
Control input NPN open-collector or non-voltage contact(Timing input,Reset input,Auto-zero input,
Comparator output disable input,Synchronous input,External setting input)
Control output Tolerance setting Upper/lower 2-level setting x 4 patterns (selectable)
Signal NPN open-collector (HIGH, GO and LOW): 100 mA max. (40 V max.)
Response time 0.075 ms (at maximum speed)
Off-delay time 60 ms
Strobe output NPN open-collector: 100 mA max. (40 V max.), Residual voltage: 1 V max. (N.O.)
Alarm output NPN open-collector: 100 mA max. (40 V max.), Residual voltage: 1 V max. (N.C.)
Analog Output voltage ±5V
Voltage Impedance 100 Ω
Output Response time 0.075 ms (at maximum speed)
Power supply 24 VDC±10%, Ripple (P-P): 10% max.
Temperature fluctuation 0.07% of F.S./°C (2)
Ambient Sensor head -10 to +60°C (14 to 140°F), No condensation
temperature Controller 0 to 50°C (32 to 122°F), No condensation
Relative humidity 35 to 85%, No condensation
Vibration resistance 10 to 55 Hz, 1.5 mm double amplitude in X, Y and Z directions, 2 hours respectively
1. When the digital filter function is used, the sampling rate is 20000 sampling/sec. Note: The ripple of the analog output may be 1 mV or more due to common mode noise when observed with an oscilloscope or a high-speed A/D conversion board.
2. When the distance between the sensor head and the target is within 50% of the measuring range.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Measurement Application Guide Full Collection  
Library of Successful Measurement Applications by Industry
Comprehensive Measurement Application Guide 3  
Food/ Medical/ Plastic/ Rubber/ Film Industry
KAIZEN Case Studies  
Improving Processes with the Latest Measurement Devices
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Inductive Displacement Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital, High Speed/Accuracy type EX-V Series
High Accuracy type EX-500 Series
High-speed Response type EX-200 Series
Product catalogs and manuals include both sensor head and controller information.
READ BEFORE BUYING!
Request EX-V Series price information.
See how Keyence will ship your order the day it's received
Try the EX-V Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan