Inductive Displacement Sensor
With a lineup that includes the EX-V series with best-in-class accuracy and high-speed sampling, Keyence has inductive displacement sensors to meet all your needs. Functions include built-in automatic trigger, timing, digital display and control. The need for external devices such as PLC's and trigger sensors is eliminated.Just Launched... MeasureCentral.com New site with the answers to all of your difficult measurement application questions.
Digital Display, High Accuracy, High-Speed Response, High Resolution
Inductive Displacement Sensor
High-speed sampling : 40,000 samples/second
High resolution & accuracy due to FLL circuit
Automatic Bottom-dead-center measurement mode
Automatic Vibration measurement mode
Automatic Gap measurement mode
2 color LED digital display for easy setup
Environmental resistant IP-67 sensor head
Accurately measures all types of metal targets
Linearity of ± 0.3% of F.S.
Resolution of 0.03% of F.S.
Digital adjustment circuit/Auto-zero function
DIN rail-mountable
Linearity of ± 1% of F.S.
High response speed of up to 18 kHz
Resolution of 0.04% of F.S.
Sensor head housing IP-67 rated
Multi-point Digital Linearizer
High-pass and low-pass filters
Ten different measurement modes
RS-232 interface (RD-50R)
Online Support and Services
Keyence Technical eNews
Price Info
Request Inductive Displacement Sensor price information.