|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
High Accuracy Laser Displacement Meter |
Advanced Laser Triangulation Measurement System |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Advanced Optics Improve System Precision |
| The LC Series uses a triangulation measurement system making it the world's most accurate laser displacement meter |
 |
Visible Laser Beam Spot |
| The beam spot is only 12 μm in diameter. Even when measuring minute targets, you can easily position the visible red beam spot. |
 |
50kHz Sampling Rate |
| Utilizing a high-speed processing circuit developed by KEYENCE, you can more accurately measure the eccentricity of a motor shaft rotating at high speeds. |
 |
Superior Operating Distance |
| The LC-2430 has an operating distance of 30 mm, a distance unmatched in specular-reflective sensor heads. The LC series can be used in situations where the sensor head cannot be mounted in close proximity to the target. |
 |
Target Surface Measurement |
| The LC series can measure irregularities or groove depth on a surface that cannot be measured with conventional displacement meters. |
 |
Thickness Measurement |
| With the addition of an expansion board, one controller can control two sensor heads. Connections and setup are easy. The thickness of a plate can be measured using two sensor heads positioned above and below the plate. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor
|
|
| 2D Laser Displacement Sensor |
LJ-G Series
NEW
|
|
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type |
LC3 Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal type |
LT Series
|
|
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
| High Accuracy Laser type |
LB-1000
|
|
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
|