MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
LC Series Laser Displacement Meter
Online Support and Services
Specifications

Analog Sensor Controllers (LC Series) Specifications

Best in Class Performance with the Specifications to Prove it

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LC Series Laser Displacement Meter Specifications
Type Specular-reflective Diffuse-reflective
Model Sensor head LC-2420 LC-2430 LC-2440 LC-2450
Controller LC-2400A
Light source Visible red semiconductor laser
Wavelength 670 nm
Pulse duration 10μs
FDA class Class II
IEC class Class 2
Reference distance 10mm 0.39" 30mm 1.18" 50mm 1.97"
Measuring range ±0.2mm 0.007" ±0.5mm 0.02" ±3mm ±0.12" ±8mm ±0.31"
Minimum spot diameter (at reference distance) 20 x 12μm 0.79 x 0.48Mil 30 x 20μm 1.18 x 0.80Mil 35 x 20μm 1.38 x 0.80Mil 45 x 20μm 1.77 x 0.80Mil
Resolution (1) 0.01μm 0.0004Mil 0.02μm 0.0008Mil 0.2μm 0.008Mil 0.5μm 0.02Mil
Linearity (1) ±0.05% of F.S.
Sampling frequency 50 kHz
Response frequency 20 kHz (-3dB, Averaging measurements: 1)
Response time 100 μs
Interface RS-232C Displacement data output and control input (baud rate: 75 to 19200 bps selectable)
GP-IB (2) Displacement data output and control input
Power supply 100 to 240 VAC±10%, 50/60Hz (when using the control unit separately: ±15 VDC ±3%, 0.5A, +5V ±5%, 3A)
Current consumption 70 VA max.
Ambient temperature 0 to +40°C (32 to 104°F), No condensation
Relative humidity 35 to 85%, No condensation
1. Using a standard specular-reflective object (LC-2420/LC- 2430) or white diffuse-reflective object (LC-2440/LC-2450) as a target with the averaging measurements set to 512.
2. Optionally available
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Quality Improvement KAIZEN Guide  
Get the Latest Application Examples and Benefits of using Laser Displacement Sensors
Non-contact Measuring Instruments Guide Vol.3, 4  
Answers to Basic Questions about Non-contact Measurement
Non-contact Measuring Instruments Introduction Guide  
Increase Your Expertise
General Catalog  
Just released Get your copy today.
 
2D Laser Displacement Sensor
 
State-of-the-Art Laser Measurement
 
Advantages of Non-contact Measurements
 
New Measurement KAIZEN Application Guide by Industry
Recommended Downloads
Related Product Downloads

Laser Displacement Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
2D Laser Displacement Sensor LJ-G Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series NEW
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type LC3 Series
Laser Confocal Displacement Meter LT-9000 Series NEW
Analog Sensor Controllers RD Series
Laser Confocal type LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser type LB-1000
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
READ BEFORE BUYING!
Request LC Series price information.
See how Keyence will ship your order the day it's received
Try the LC Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan