|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Multifunctional Controller Satisfies any Need |
The Multifunctional Controller Provides Ultra-high-speed Processing, Multiple I/O and a High-capacity Internal Memory. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
Simple setting and analysis with a PC |
 |
| Setting support software: LJ-Navigator (LJ-H1W) |
| With the optional software, settings can be easily configured and data can be saved and analyzed with a PC. |
 |
|
 |
| Sampling speed of 3.8 ms Quatro link system [Fastest in its class] |
Four arithmetic chips for computation processing are arranged in parallel in the controller.
The Quatro link system simultaneously conducts four processes to achieve a sampling speed of 3.8 ms.
This allows faster measurements on production lines. |
 |
| Large capacity memory for saving data [Largest in its class] |
A large capacity memory is equipped in the controller.
A memory card slot is included to store the production records of
mass-produced products. |
 |
| Handling many product types |
The memory in the controller stores up to 16 programs.
When the setting call function from the memory card is used, up to 160 programs can be stored to handle various product types. |
 |
|
 |
| Profile saving |
 |
Data storage |
 |
|
|
 |
 |
| For analyzing NG records or production history. |
For controlling daily production records or for traceability. |
|
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor
|
|
| 2D Laser Displacement Sensor |
LJ-G Series
NEW
|
|
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type |
LC3 Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal type |
LT Series
|
|
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
| High Accuracy Laser type |
LB-1000
|
|
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
|