|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Options |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| Controller LJ-G5001(P) |
|
 |
| |
|
 |
| Console (Optional) |
|
 |
| |
|
 |
| Setting support software LJ-H1W |
|
 |
| |
|
 |
| Sensor head LJ-G015K |
|
 |
| |
|
 |
| Sensor head LJ-G015 |
|
 |
| |
|
 |
| Sensor head LJ-G030 |
|
 |
| |
|
 |
| Sensor head LJ-G080 |
|
 |
| |
|
 |
| Sensor head LJ-G200 |
|
 |
| |
|
 |
|
 |
| High-resolution monitor CA-MP81 |
|
 |
| |
|
 |
| Monitor stand OP-42278 |
|
 |
| |
|
 |
Memory card
1GB: NR-M1G
256MB: GR-M256
32MB: NR-M32 |
|
 |
| |
|
 |
| USB cable 3 m (Optional) |
|
 |
| |
|
 |
Cable between the sensor head
and the controller LJ-GC
(2 m, 5 m, 10 m, 20 m, 30 m) |
|
 |
| |
|
 |
| Monitor cable 3 m OP-66842 |
|
 |
| |
|
 |
I/O connector cable
OP-51657 |
|
 |
| |
|
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor
|
|
| 2D Laser Displacement Sensor |
LJ-G Series
NEW
|
|
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type |
LC3 Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal type |
LT Series
|
|
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
| High Accuracy Laser type |
LB-1000
|
|
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
|