Tradeshows and Exhibitions
MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
2D Laser Displacement Sensor - LJ-G Series
Online Support and Services
Specifications

LJ-G 2D Laser Displacement Sensor Sensor Head Specifications

Best in Class Performance with The Specifications to Prove It

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LJ-G series sensor head
LJ-G Sensor head Specifications
1. The value obtained after 64 times Averaging at the reference distance.
2. The target is KEYENCE standard object. (White diffusing material). The value is the average of the widths in the Height mode.
3. The target is ø10 mm pin gauge. The value is the edge in the Position mode after 16 times of the Smoothing.
4. When the measuring range is the minimum in the initial setting.
5. The illumination on the receiver of the sensor head when targeting an illuminated white paper.
Warning
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
8x Engineering Excel Worksheets for Laser Displacement Sensors  
Get the engineering Excel worksheet complete set (8 vol) and start using them today!
Displacement Gauge Utilization Skills, Part 2  
High-Precision Measurement Essentials Volume 2 - Learn how to obtain stable static measurements!
Inside Information on Displacement Sensors: High-Precision Measurement Essentials Volume 1  
High-Precision Measurement Essentials Volume 1
General Catalog  
Just released Get your copy today.
 
Improve your EXCEL Knowledge with these useful Macros
 
A Must Read for Engineers!
 
New Measurement Guide Series
 
New Edition! Latest Process Improvement Guide
Related Product Downloads

Laser Displacement Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
2D Laser Displacement Sensor LJ-G Series NEW
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series NEW
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Laser Confocal Displacement Meter LT-9000 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
CMOS Laser Displacement
CMOS Laser Displacement
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LJ-G Series price information.
See how Keyence will ship your order the day it's received
Try the LJ-G Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan