|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
2D Laser Displacement Sensor Specifications |
Best in Class Performance with The Specifications to Prove It |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| LJ-G series controller |
|
|
 |
1. Time-sharing output of judgment results or binary measured data.
The rating of the NPN open-collector output: 50 mA max. (30 V max.), residual voltage of 1 V max.
The rating of the PNP open-collector output: 50 mA max. (30 V max.), residual voltage of 1 V max.
The rating of the non-voltage input: 1 V or less ON voltage, 0.6 mA or less OFF current (Trigger input terminal: 1 V or less ON voltage, 1.0 mA or less OFF current)
The rating of the voltage input: 26.4 V maximum rating, 10.8 V or less ON voltage, 0.6 mA or less OFF current (Trigger input terminal: 26.4 V maximum rating, 10.8 V or less ON voltage, 1.0 mA or less OFF current) |
 |
| LJ-G series sensor head |
|
|
 |
1. The value obtained after 64 times Averaging at the reference distance.
2. The target is KEYENCE standard object. (White diffusing material). The value is the average of the widths in the Height mode.
3. The target is ø10 mm pin gauge. The value is the edge in the Position mode after 16 times of the Smoothing.
4. When the measuring range is the minimum in the initial setting.
5. The illumination on the receiver of the sensor head when targeting an illuminated white paper. |
 |
| Hardware environment for the LJ-H1W (LJ-Navigator) |
|
|
 |
1. One of the interfaces is selected for communication. Simultaneous communication is not available.
2. Connection via Hub is not guaranteed.
3. Connection to LAN and connection via a router are not guaranteed.
Company names and product names in the table are registered trademarks or trademarks. |
 |
| Cable between the sensor head and the controller |
|
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor
|
|
| 2D Laser Displacement Sensor |
LJ-G Series
NEW
|
|
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type |
LC3 Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal Displacement Meter |
LT-9000 Series
NEW
|
|
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
| Laser Confocal type |
LT Series
|
|
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
| High Accuracy Laser type |
LB-1000
|
|
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
|