Website Survey
ASSEMBLY TECHNOLOGY EXPO
SEMICON West2008
MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
2D Laser Displacement Sensor - LJ-G Series
Online Support and Services
Selection guide

Selection Guide

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
Sensor heads
Sensor heads graph

TYPE LJ-G015K LJ-G015 LJ-G030 LJ-G080 LJ-G200
Meauring range
[Z axis]
15±2.3mm 0.59"±0.09" 15±2.6mm 0.59"±0.1" 30±10mm 1.18"±0.39" 80±23mm 3.15"±0.91" 200±48mm 7.87"±1.89"
Meauring range
[X axis]
7mm 0.28" 7mm 0.28" 22mm 0.87" 32mm 1.26" 62mm 2.44"
Repeatability [Z axis] 0.2μm 0.008Mil 0.2μm 0.008Mil 1μm 0.04Mil 1μm 0.04Mil 2μm 0.08Mil
Repeatability [Xaxis] 2.5μm 0.1Mil 2.5μm 0.1Mil 5μm 0.2Mil 10μm 0.4Mil 20μm 0.79Mil

Controllers
Standard PNP output English version PNP output in English version
LJ-G5000
LJ-G5000P
LJ-G5001
LJ-G5001P

System
Sensor heads Controller
(two-head connection)
Sensor heads Controller
Controller
Controller
Peripherals
Peripherals
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Non-contact Measuring Instruments Introduction Guide  
Increase Your Expertise
Professional Measurement Technique Vol.1-2  
2D Laser Displacement Sensor
Laser Displacement Sensor Technology Book  
State-of-the-Art Laser Measurement
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Displacement Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
2D Laser Displacement Sensor LJ-G Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series NEW
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type LC3 Series
Laser Confocal Displacement Meter LT-9000 Series NEW
Analog Sensor Controllers RD Series
Laser Confocal type LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser type LB-1000
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
READ BEFORE BUYING!
Request LJ-G Series price information.
See how Keyence will ship your order the day it's received
Try the LJ-G Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan