MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Lk Laser Displacement Sensor
Online Support and Services
Specifications

Ultra-accurate CCD Laser Displacement Sensor (LK Series) Specifications

Best in Class Performance with the Specifications to Prove it

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LK-2500 Series Long Range CCD Laser Displacement Sensor Specification
Type Long-distance (2)
Model Sensor head LK-501/503
Controller LK-2501/2503
Measurement mode High-precision mode Long-range mode
Light source Visible red semiconductor laser
Wavelength 690 nm
Pulse duration FDA 3 to 994 µs
IEC 3 to 994 µs
FDA class Class IIIb (LK-501), Class II (LK-503)
IEC class Class 3B (LK-501), Class 2 (LK-503)
Reference distance 350 mm 13.78" 500 mm 19.69"
Measuring range ± 100 mm 3.94" ± 250 mm 9.84"
Minimum spot diameter (at reference distance) Approx. 0.7 mm
0.03"
Approx. 0.3 mm
0.01"
Resolution 10 µm 0.39 Mil 50 µm 1.95 Mil
Linearity ±0.1% of F.S. (1)
Sampling frequency 1024 µs
Power supply 24 VDC±10%
Current consumption 400 mA max.
Ambient light Incandescent or fluorescent lamp: 10,000 lux max.
Ambient temperature 0 to +50°C (32 to 122°F), No condensation
Relative humidity 35 to 85%, No condensation
Materials Sensor head: Aluminum die-cast, Controller: Polycarbonate
1. Linearity was obtained using KEYENCE's standard target (Zirconia block gauge).
2. The LK-501 and LK-503 can both be used in High-precision mode or long-range mode.
LK Series High Accuracy CCD Laser Displacement Sensor Specifications
Type Compact high-accuracy High-precision Standard
Model Sensor head LK-011 LK-031/036 LK-081/086
Controller LK-3101 LK-2001/2011 LK-2101/2111
Measurement mode Normal (mirror surface) -
Light source Visible red semiconductor laser
Wavelength 670 nm
Pulse duration FDA 3 to 482 µs 3 to 994 µs
IEC 3 to 482 µs 3 to 994 µs
FDA class Class II
IEC class Class 2
Reference distance 10 mm (7.0 mm) 30 mm 80 mm
Measuring range ± 1 mm (±0.9 mm) ± 5 mm ± 15 mm
Minimum spot diameter (at reference distance) Approx. 20 µm
0.78 Mil
Approx. 30 µm 1.71 Mil (LK-031)
Approx. 30 × 850 µm
1.17 ×33.2 Mil (LK-036)
Approx. 70 µm 2.73 Mil (LK-081)
Approx. 70 × 1100 µm
2.73 × 42.9 Mil (LK-086)
Resolution 0.1 µm 0.004 Mil (1) 1 µm 0.04 Mil (1) 3 µm 0.12 Mil (1)
Linearity ±0.25% of F.S. (2) ± 0.1% of F.S (2)
Sampling frequency 128 µs 512 µs 1024 µs
Power supply 24 VDC±10%
Current consumption 400 mA max.
Ambient light Incandescent or fluorescent lamp: 10,000 lux max.
Ambient temperature Sensor head: Aluminum die-cast, Controller: Polycarbonate
Relative humidity 35 to 85%, No condensation
Materials Sensor head: Aluminum die-cast, Controller: Polycarbonate
1. Resolution was obtained using KEYENCE's analog sensor controller (RD-50) with the number of averaging measurements set to 64.Note: The ripple of the analog output may be 1 mV or more due to common mode noise when observed with an oscilloscope or a high-speed A/D conversion board.
2. Linearity was obtained using KEYENCE's standard target (Zirconia block gauge).
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Quality Improvement KAIZEN Guide  
Get the Latest Application Examples and Benefits of using Laser Displacement Sensors
Non-contact Measuring Instruments Guide Vol.3, 4  
Answers to Basic Questions about Non-contact Measurement
Non-contact Measuring Instruments Introduction Guide  
Increase Your Expertise
General Catalog  
Just released Get your copy today.
 
2D Laser Displacement Sensor
 
State-of-the-Art Laser Measurement
 
Advantages of Non-contact Measurements
 
New Measurement KAIZEN Application Guide by Industry
Recommended Downloads
Related Product Downloads

Laser Displacement Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
2D Laser Displacement Sensor LJ-G Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series NEW
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type LC3 Series
Laser Confocal Displacement Meter LT-9000 Series NEW
Analog Sensor Controllers RD Series
Laser Confocal type LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser type LB-1000
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
READ BEFORE BUYING!
Request LK Series price information.
See how Keyence will ship your order the day it's received
Try the LK Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan