Website Survey
ASSEMBLY TECHNOLOGY EXPO
MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
LT-9000 Series Surface scanning Displacement Meter
Online Support and Services
Features

Quick and Easy Setup Functions

Most Comprehensive Set of Standard Features on the Market.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

Microscope function

Employing a High-speed Auto-focus Lens for Clear Images
An ultra-compact CCD camera is incorporated in the sensor head. The target image can be enlarged approximately 85 times* on the monitor screen. This special optical design provides sharp images, allowing easy positioning of microscopic targets.
(* When using special monitor CA-MN80)
High speed auto focus microscope function

Monitor for measured value and waveform display

For Real-time Display of Measured Values and Waveforms
Observations of displacement and profile data can be performed with ease.
Through the monitor get real time information

Simplified Setup Menu

Simple Operation Using Special Remote Console
The special remote console and user-friendly setup menu greatly simplify the setup process. Measurement can begin just minutes after unpacking the unit.
Simplified setup menu. Easy operation through a remote console

Multiple I/O Options Come Standard

For Enhanced Operational Flexibility
All of the necessary interfaces including 2 channels of analog outputs, an RS-232C output, 2 channels of decision outputs, and binary outputs are incorporated as standard into the compact housing.(Only half the size of conventional models.)
Multiple I/O options for simple system integration
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Non-contact Measuring Instruments Introduction Guide  
Increase Your Expertise
Professional Measurement Technique Vol.1-2  
2D Laser Displacement Sensor
Laser Displacement Sensor Technology Book  
State-of-the-Art Laser Measurement
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Displacement Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
2D Laser Displacement Sensor LJ-G Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series NEW
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type LC3 Series
Laser Confocal Displacement Meter LT-9000 Series NEW
Analog Sensor Controllers RD Series
Laser Confocal type LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser type LB-1000
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
READ BEFORE BUYING!
Request LT-9000 Series price information.
See how Keyence will ship your order the day it's received
Try the LT-9000 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan