SEMICON West2008
MeasureCentral.Com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
LT-9000 Series Surface scanning Displacement Meter
Online Support and Services
Specifications

Laser Confocal Displacement Meter (LT-9000 Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LT-9000 Series Laser Confocal Displacement Meter Specifications
Type High-accuracy Long-range
Model Sensor head LT-9501/LT-9001 LT-9501SO(5652)
LT-9001SO(5653)
Controller LT-9010M/LT-9010 LT-9030M/LT-9030
Light source Visible red semiconductor laser
Wavelength 670 nm
Maximum Output 170 µW (IEC)/3.0 µW (FDA)
FDA class Class IIa
IEC class Class 1
Reference distance 0.20" 6 mm 1.18" 30 mm
Measuring range 0.01" ±0.3 mm 0.04" ±1.0 mm
Resolution (1) 0.0004 Mil 0.01 µm 0.004 Mil 0.1 µm
Linearity (1) ±0.5% of F.S. ±0.3% of F.S.
Sampling cycle (2) 640 µs to 356 ms (14 steps) 640 µs to 187 ms (14 steps)
Display Minimum display unit 0.01 µm, 1 µm², 0.01° 0.01 µm
Display range ±9999.99 µm,
±999999 µm²,
±9999.99°
±9999.99 µm
Microscope
function
Available
(LT-9501 only)
Available
(LT-9501SO(5652) only)
Display cycle (3) 10 times/sec.
RS-232C interface Measured data output and control I/O
(Selectable up to baud rate 115200 bits/s.)
Video output NTSC compliant (PIN connector)
Main function Distance mode (4) Distance measurement, Transparent object
thickness measurement, Angle measurement,
Relative angle measurement, Surface
selection, Dark-out, Mask, Trend graph
display, and Scan width/interval change
Distance measurement,
Transparent object thickness
measurement, Surface selection, Dark-out,
Mask, Trend graph display,
and Scan width/interval change
Profile mode (4) Area selection (Average, Maximum,
Minimum, Maximum-to-minimum, Area)
Area calculation, Scan width/interval
change, Dark-out, Smoothing, Averaging,
and Profile data output
-
Common Light intensity accumulation, Microscope (LT-9501, LT-9501SO(5652) only),
Tolerance judgment, 8-program registration, Calibration, Averaging, Hold modes,
Auto-zero, and interface language selection
Power supply 100 to 240 VAC ±10% 50/60 Hz
Current consumption 110 VA or lower
Ambient temperature 0 to 35°C (32 to 95°F), No condensation
Relative humidity 35 to 85%, No condensation
Microscope
function
Field of view 0.05" x 0.04"
1.3 mm x 1.05 mm
(LT-9010M only)
0.10" x 0.08"
2.5 mm x 2.0 mm
(LT-9030M only)
Illumination
light source
Infrared LED
(wavelength: 870 nm)
(LT9010M only)
Infrared LED
(wavelength: 870 nm)
(LT-9030M only)
1. Varies depending on the setting
2. Dedicated power supply for the monitor specified by KEYENCE.
3. Select either the Limits mode or the Binary mode.
4. Select either the Distance mode or the Profile mode.sss(Distance mode is only available with the LT-9501SO(5652)and LT-9001SO(5653).)The rating of the NPN open-collector output is 30 mA (30 V or lower) maximum, and residual voltage is 0.5 V.The rating of the Non-voltage input is ON voltage 1 V or lower, and OFF current 0.6 mA or lower.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Measurement Application Guide Full Collection  
Library of Successful Measurement Applications by Industry
Comprehensive Measurement Application Guide 3  
Food/ Medical/ Plastic/ Rubber/ Film Industry
KAIZEN Case Studies  
Improving Processes with the Latest Measurement Devices
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Displacement Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
2D Laser Displacement Sensor LJ-G Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series NEW
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type LC3 Series
Laser Confocal Displacement Meter LT-9000 Series NEW
Analog Sensor Controllers RD Series
Laser Confocal type LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser type LB-1000
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
READ BEFORE BUYING!
Request LT-9000 Series price information.
See how Keyence will ship your order the day it's received
Try the LT-9000 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan