|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
LED Illumination Units for Improved Detection Stability |
Blue LED Light for High Precision Dimensional Measurements |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
Ring Light |
 |
| CA-DR |
Used to produce clear images with stable illumination on a variety of target shapes.
Blue LED lights are now available.
The short wave length characteristics of blue LED light make them an ideal choice for high precision dimensional measurements and other demanding applications. |
 |
|
 |
|
 |
Low-angle Light |
 |
| CA-DL |
Used for transparent targets or on low contrast surfaces.
Example : Flaws and chips on rubber |
 |
|
 |
| Direct Reflection: |
|
 |
| The chip on the perimeter cannot be detected. |
|
 |
| Low-angle Illumination: |
|
 |
| The chip on the edge is clearly differentiated in white. |
|
 |
 |
|
 |
Bar Light |
 |
| CA-DB |
For transparent, highly reflective, or plated surface
Example: Defective plating / Clear sheet width |
 |
|
 |
| Direct Reflection: |
|
 |
| The chip on the perimeter cannot be detected. |
|
 |
| Bar Illumination: |
|
 |
| The chip on the edge is clearly differentiated in white. |
|
 |
 |
|
 |
Dome Light |
 |
| CA-DD |
For uneven or curved surfaces
Example: Print on foil / Hole on a curved surface |
 |
|
 |
| Direct Reflection: |
|
 |
| The light reflects irregularly, making recognition of the printing impossible. |
|
 |
| Dome Illumination: |
|
 |
| The background glare is eliminated and only the printing is visible. |
|
 |
 |
|
 |
Backlight |
 |
| CA-DS |
For transparent material or liquid
Example: Liquid level |
 |
|
 |
| Direct Reflection: |
|
 |
| The light reflecting off the surface of the container creates interference. |
|
 |
| Backlight Illumination: |
|
 |
| The liquid level is captured as a shaded edge. |
|
 |
 |
|
 |
Coaxial Vertical Light |
 |
| CA-DX |
For highly reflective, plated or dented flat surfaces
Example: Imprint on metal / Deformed surfaces |
 |
|
 |
| Direct Reflection: |
|
 |
| The dent in the surface of the package is not visible with normal lighting |
|
 |
| Coaxial vertical Illumination: |
|
 |
| The Coaxial light intensifies the flat package surface while making the dent appear darker |
|
 |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Multi-camera Universal Type |
CV-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
 |
|