|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Optional LED Illumination Equipment |
Complete Lineup of Optional Equipment to Enhance Your Vision System |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Extension Cable |
| Two different extension cable models are available. The CA-D2, cable length: 2 meters, and the CA-D5, cable length: 5 meters. |
 |
|
 |
Diffuser for LED Reflection Prevention |
| Eliminates the reflection of the LEDs on the captured image of mirrored targets. (Compatible with Ring Lights and Bar Lights) |
|
 |
|
 |
Polarizer for Glare Prevention |
| Eliminates glare on highly reflective targets. Used in combination with the lens polarizing filter. (Compatible with Ring Lights and Bar Lights) |
|
 |
|
 |
CA-DC100: LED Illumination Controller Designed for Easy Use in the Field |
• High light-emitting frequency of 100 kHz
Ensures consistent image capture even when using high-speed
shutter settings on high speed production lines.
• 2-channel connection for a wide range of applications
Switching between two illuminators enables multiple
inspections and 2-line applications.
• Limit function to extend LED life
Limits current flow through LEDs to prevent rapid deterioration.
• DIN-rail mountable design
• Light adjustment trimmer for fine tuning
• External switching of ON/OFF status |
|
 |
|
 |
CA-U3: 24 VDC Power Supply |
• Input Voltage: 100 to 240 VAC (±10%) 50/60 Hz
• Rated output Voltage: 24 VDC
• Rated Output Current: 6.0A
• Over-current Protection: Provided |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Multi-camera Universal Type |
CV-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
|